USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Plug-in Relays
Schneider Eletric RPM32FD Picture

RPM32FD

Green premium brand logo
Schneider Eletric RPM32FD Picture
RPM32FD
Green premium brand logo

power plug-in relay - Zelio RPM - 3 C/O - 110 V DC - 15 A - with LED

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    13.05 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPM
    contacts type and composition
    3 C/O
    [Uc] control circuit voltage
    110 V DC
    [Ithe] conventional enclosed thermal current
    15 A -40…131 °F (-40…55 °C)
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V IEC
    300 V CSA
    300 V UL
    [Uimp] rated impulse withstand voltage
    4 kV 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    15 A 277 V AC) UL
    15 A 28 V DC) UL
    15 A 250 V AC) NO IEC
    15 A 28 V DC) NO IEC
    7.5 A 250 V AC) NC IEC
    7.5 A 28 V DC) NC IEC
    maximum switching voltage
    250 V IEC
    Resistive load current
    15 A 250 V AC
    15 A 28 V DC
    maximum switching capacity
    3750 VA
    420 W
    minimum switching capacity
    170 mW 10 mA, 17 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles resistive
    Average coil consumption
    1.5 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms at nominal voltage
    Release time
    20 ms at nominal voltage
    Average coil resistance
    6720 Ohm 68 °F (20 °C) +/- 10 %
    rated operational voltage limits
    88...121 V DC
    protection category
    RT I
    test levels
    Level A
    operating position
    Any position
    pollution degree
    3
    safety reliability data
    B10d = 100000
    net weight
    0.12 lb(US) (0.054 kg)
    device presentation
    Complete product
    Environment
    dielectric strength
    1500 V AC between contacts micro disconnection
    2000 V AC between coil and contact reinforced
    2000 V AC between poles basic
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    product certifications
    RoHS
    CSA
    EAC
    UL
    REACH
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…131 °F (-40…55 °C)
    vibration resistance
    3 gn +/- 1 mm 10…150 Hz)5 cycles in operation
    5 gn +/- 1 mm 10…150 Hz)5 cycles not operating
    Degree of protection (Housing only)
    IP40 EN/IEC 60529
    shock resistance
    15 gnin operation
    30 gnnot operating
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901797203
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for RPM32FD: power plug-in relay - Zelio RPM - 3 C/O - 110 V DC - 15 A - with LED (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RPM32FD: power plug-in relay - Zelio RPM - 3 C/O - 110 V DC - 15 A - with LED (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for RPM32FD: power plug-in relay - Zelio RPM - 3 C/O - 110 V DC - 15 A - with LED (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RPM32FD: power plug-in relay - Zelio RPM - 3 C/O - 110 V DC - 15 A - with LED (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1,017.6 KB
    Date 2/22/13
    Files in document
    pdf
    511.8 KB
    pdf
    505.8 KB
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    Size htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    Size zip
    Size 935.5 KB
    Date 12/20/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relay RPM RPZF (Version 1.0)
    Description
    RPM relays RPZF sockets
    Size pdf
    Size 218.6 KB
    Date 4/20/16
    Description
    RPM relays RPZF sockets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RPM32FD_ROHS_DECLARATION
    Description
    RPM32FD_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    RPM32FD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RPM32FD_REACH_DECLARATION
    Description
    RPM32FD_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    RPM32FD_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RPM32FD_ROHS_CHINA_DECLARATION
    Description
    RPM32FD_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    RPM32FD_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /