USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Plug-in Relays
Schneider Eletric RPZF1 Picture

RPZF1

Green premium brand logo
Schneider Eletric RPZF1 Picture
RPZF1
Green premium brand logo

Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    5.25 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    contact terminal arrangement
    Mixed
    product compatibility
    Plug-in relay RPM 1 C/O
    device short name
    RPZ
    Complementary
    [Ith] conventional free air thermal current
    15 A
    [Ue] rated operational voltage
    250 V
    tightening torque
    < 1 N.m M3.5
    < 0.8 N.m M3
    fixing mode
    By screw panel)
    Clip-on 35 mm symmetrical DIN rail)
    net weight
    0.07 lb(US) (0.031 kg)
    Environment
    connections - terminals
    Contact terminal - screw clamp terminals, 2 wires solid without cable end 0.5...4 mm² / AWG 20...AWG 12
    Contact terminal - screw clamp terminals, 1 wire solid without cable end 0.5...4 mm² / AWG 20...AWG 12
    Contact terminal - screw clamp terminals, 2 wires flexible with cable end 0.5...2.5 mm² / AWG 20...AWG 14
    Contact terminal - screw clamp terminals, 1 wire flexible with cable end 0.5...2.5 mm² / AWG 20...AWG 14
    Coil terminal - screw clamp terminals, 2 wires solid without cable end 0.5...2.5 mm² / AWG 20...AWG 14
    Coil terminal - screw clamp terminals, 1 wire solid without cable end 0.5...2.5 mm² / AWG 20...AWG 14
    Coil terminal - screw clamp terminals, 2 wires flexible with cable end 0.5...1.5 mm² / AWG 20...AWG 16
    Coil terminal - screw clamp terminals, 1 wire flexible with cable end 0.5...1.5 mm² / AWG 20...AWG 16
    standards
    IEC 61984
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    UL
    RoHS
    China RoHS
    EAC
    REACH
    CE
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…131 °F (-40…55 °C)
    IP degree of protection
    IP20 EN/IEC 60529
    dielectric strength
    2500 V
    Ordering and shipping details
    Category
    21128 - ZELIO ICE CUBE RELAY ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901573265
    Package weight(Lbs)
    0.04 kg (0.09 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for RPZF1: socket RPZ - mixed contact - 16 A - 250 V - screw clamp (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RPZF1: socket RPZ - mixed contact - 16 A - 250 V - screw clamp (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for RPZF1: socket RPZ - mixed contact - 16 A - 250 V - screw clamp (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RPZF1: socket RPZ - mixed contact - 16 A - 250 V - screw clamp (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Recognized RPZF RUZ RXZE2 RSLZ (Version 1.0)
    Files in document
    pdf
    451.8 KB
    pdf
    454.5 KB
    Description
    UL Recognized Relay Sockets
    Size zip
    Size 906.2 KB
    Date 11/30/13
    Files in document
    pdf
    451.8 KB
    pdf
    454.5 KB
    Description
    UL Recognized Relay Sockets
    CSA Certificate RPZF, RUZC, RUZSC, RUZSF, RXZE2, RUW, RXM02, RXM04 (Version 1.0)
    Description
    Legacy RXM, RUM and RPM replaced by MC225619 RXM, RUM and RPM
    Size htm
    Size 215 B
    Date 10/1/09
    Description
    Legacy RXM, RUM and RPM replaced by MC225619 RXM, RUM and RPM
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Description
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relay RPM RPZF (Version 1.0)
    Description
    RPM relays RPZF sockets
    Size pdf
    Size 218.6 KB
    Date 4/20/16
    Description
    RPM relays RPZF sockets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Description
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Description
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM1 relays
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


Compare products: /