USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Trench Duct
Schneider Eletric RSB09 Picture

RSB09

Schneider Eletric RSB09 Picture
RSB09

TRENCH DUCT SPACER BAR+BARRIER ADJ GAGE

Show more characteristics
  • Price*
    200.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Spacer Bar and Gage
    Range
    Trench Duct
    For Use With
    Trench Duct 9 in
    Ordering and shipping details
    Category
    01409-RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    Package weight(Lbs)
    11.20 oz (317.515 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Trench Duct Electrical Raceway Catalog (Version 1.0)
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    Size pdf
    Size 762 KB
    Date 1/26/09
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRENCH DUCT SPACER BAR+BARRIER ADJ GAGE
    Description
    TRENCH DUCT SPACER BAR+BARRIER ADJ GAGE
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    TRENCH DUCT SPACER BAR+BARRIER ADJ GAGE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /