Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Plug-in Relays
Schneider Eletric RSB1A120P7 Picture

RSB1A120P7

Green premium brand logo
Schneider Eletric RSB1A120P7 Picture
RSB1A120P7
Green premium brand logo

interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4.27 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    230 V AC
    [Ithe] conventional enclosed thermal current
    12 A -40…104 °F (-40…40 °C)
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat (PCB type)
    average coil resistance
    33000 Ohm AC 20 °C +/- 10 %
    [Ue] rated operational voltage
    184...345 V AC 50/60 Hz
    [Ui] rated insulation voltage
    400 V EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV IEC 61000-4-5
    contacts material
    Silver alloy (AgNi)
    [Ie] rated operational current
    12 A AC-1/DC-1) NO IEC
    6 A AC-1/DC-1) NC IEC
    minimum switching current
    10 mA
    maximum switching voltage
    250 V DC IEC
    minimum switching voltage
    12 V
    maximum switching capacity
    3000 VA/336 W
    resistive rated load
    12 A 250 V AC
    12 A 28 V DC
    minimum switching capacity
    120 mW 10 mA, 12 V
    operating rate
    <= 600 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles, 12 A 250 V, AC-1 NO
    100000 cycles, 6 A 250 V, AC-1 NC
    operating time
    20 ms operating
    20 ms reset
    marking
    CE
    average coil consumption
    0.75 VA AC
    drop-out voltage threshold
    >= 0.15 Uc AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A
    operating position
    Any position
    product weight
    0.03 lb(US) (0.014 kg)
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    product certifications
    EAC
    UL
    CSA
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    +/- 1 mm 10…55 Hz)EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    5 gn 11 ms) in operation EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…158 °F (-40…70 °C) AC)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901569206
    Package weight(Lbs)
    0.01 kg (0.03 lb(US))
    Returnability
    No
    Country of origin
    AT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 430 B
    Date 4/29/09
    Files in document
    Description
    CSA Certificate RSB, RSL1
    Size zip
    Size 935.5 KB
    Date 12/20/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A120P7 : interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relays RSB RSZE (Version 1.0)
    Description
    RSB relays RSZE sockets RZM/RSZ accessories
    Size pdf
    Size 214.3 KB
    Date 4/20/16
    Description
    RSB relays RSZE sockets RZM/RSZ accessories
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A120P7 : interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A120P7 : interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 230 V AC - 12 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    NOTE: For DC input, A1 have to be +, otherwise it would short circuit from protection module


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /