Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Plug-in Relays
Schneider Eletric RSB1A160FDS Picture
Discontinued

RSB1A160FDS

Schneider Eletric RSB1A160FDS Picture
Discontinued
RSB1A160FDS

interface plug-in relay - Zelio RSB - 1 C/O - 110 V DC - 16 A - with socket

Show more characteristics
RSB1A160FDS  has not been replaced. Please contact your customer care center for more information.
  • 11.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    110 V DC
    [Ithe] conventional enclosed thermal current
    16 A -40…104 °F (-40…40 °C)
    status LED
    Without
    Complementary
    shape of pin
    Flat
    average coil resistance
    25200 Ohm DC 20 °C +/- 10 %
    [Ue] rated operational voltage
    88...121 V DC
    [Ui] rated insulation voltage
    400 V EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV IEC 61000-4-5
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    16 A AC-1/DC-1) NO IEC
    8 A AC-1/DC-1) NC IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    4000 VA AC
    448 W DC
    resistive rated load
    16 A 250 V AC
    16 A 28 V DC
    minimum switching capacity
    300 mW 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 16 A 250 V, AC-1 NO
    100000 cycles, 8 A 250 V, AC-1 NC
    operating time
    4 ms between coil de-energisation and making of the Off-delay contact
    9 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.45 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    product certifications
    GOST
    UL
    CSA
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    +/- 1 mm 10…55 Hz)EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    5 gn 11 ms) in operation EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…158 °F (-40…70 °C) AC)
    -40…185 °F (-40…85 °C) DC)
    Ordering and shipping details
    Category
    21127-ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    03389110252200
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /