Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Plug-in Relays
Schneider Eletric RSB1A160JDS Picture

RSB1A160JDS

Green premium brand logo
Schneider Eletric RSB1A160JDS Picture
RSB1A160JDS
Green premium brand logo

interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 11.59 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    12 V DC
    [Ithe] conventional enclosed thermal current
    16 A -40…104 °F (-40…40 °C)
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat
    average coil resistance
    360 Ohm DC 20 °C +/- 10 %
    [Ue] rated operational voltage
    9.6...13.2 V DC
    [Ui] rated insulation voltage
    400 V EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV IEC 61000-4-5
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    16 A AC-1/DC-1) NO IEC
    8 A AC-1/DC-1) NC IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    4000 VA AC
    448 W DC
    resistive rated load
    16 A 250 V AC
    16 A 28 V DC
    minimum switching capacity
    300 mW 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 16 A 250 V, AC-1 NO
    100000 cycles, 8 A 250 V, AC-1 NC
    operating time
    4 ms between coil de-energisation and making of the Off-delay contact
    9 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.45 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    product certifications
    GOST
    UL
    CSA
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    +/- 1 mm 10…55 Hz)EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    5 gn 11 ms) in operation EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…158 °F (-40…70 °C) AC)
    -40…185 °F (-40…85 °C) DC)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901438618
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A160JDS : interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A160JDS : interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A160JDS : interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 12 V DC - 16 A - with socket
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Relay Complete with Socket


    (1)
    Relays
    (2)
    Socket


  • Connections and Schema

    Wiring Diagram


    (1)
    Terminals 11 and 21,14 and 24,12 and 22 must be linked for this references

    NOTE: For DC input, A1 have to be +, otherwise it would short circuit from protection module


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /