Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Plug-in Relays
Schneider Eletric RSB2A080E7S Picture
Discontinued

RSB2A080E7S

Green premium brand logo
Schneider Eletric RSB2A080E7S Picture
Discontinued
RSB2A080E7S
Green premium brand logo

interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket

Show more characteristics
RSB2A080E7S  has not been replaced. Please contact your customer care center for more information.
  • 11.30 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    2 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    48 V AC
    [Ithe] conventional enclosed thermal current
    8 A -40…104 °F (-40…40 °C)
    status LED
    Without
    Complementary
    shape of pin
    Flat
    average coil resistance
    1550 Ohm AC 20 °C +/- 15 %
    [Ue] rated operational voltage
    38.4...57.6 V AC 50 Hz
    40.8...57.6 V AC 60 Hz
    [Ui] rated insulation voltage
    400 V EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV IEC 61000-4-5
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    4 A AC-1/DC-1) NC IEC
    8 A AC-1/DC-1) NO IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    2000 VA AC
    224 W DC
    resistive rated load
    8 A 250 V AC
    8 A 28 V DC
    minimum switching capacity
    300 mW 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 8 A 250 V, AC-1 NO
    100000 cycles, 4 A 250 V, AC-1 NC
    operating time
    10 ms between coil de-energisation and making of the Off-delay contact
    12 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.75 VA AC 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 61810-1
    product certifications
    UL
    GOST
    CSA
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    +/- 1 mm 10…55 Hz)EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    5 gn 11 ms) in operation EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…158 °F (-40…70 °C) AC)
    -40…185 °F (-40…85 °C) DC)
    Ordering and shipping details
    Category
    21127-ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    03389110254914
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSB2A080E7S : interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB2A080E7S : interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB2A080E7S : interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    interface plug-in relay - Zelio RSB - 2 C/O - 48 V AC - 8 A - with socket
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /