USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Plug-in Relays
Schneider Eletric RSB2SOC24D Picture

RSB2SOC24D

Schneider Eletric RSB2SOC24D Picture
RSB2SOC24D

DPDT PCB Plug-in relay & Socket 24 VDC Coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    18.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Slim interface relay
    product or component type
    Kit case
    device short name
    RSB
    contacts type and composition
    2 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    8 A -40…104 °F (-40…40 °C)
    status LED
    Without
    control type
    Without push-button
    Complementary
    kit composition
    Mounting accessory
    Plug-in relay
    Protection module
    Marking accessory
    Socket-outlet
    shape of pin
    Flat (PCB type)
    average coil resistance
    1440 Ohm AC 20 °C +/- 10 %
    [Ue] rated operational voltage
    16.8...36 V DC
    [Ui] rated insulation voltage
    400 V EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV IEC 61000-4-5
    contacts material
    Silver alloy (AgNi)
    [Ie] rated operational current
    4 A AC-1/DC-1) NC IEC
    8 A AC-1/DC-1) NO IEC
    minimum switching current
    100 mA
    maximum switching voltage
    250 V DC IEC
    minimum switching voltage
    5 V
    maximum switching capacity
    2000 VA/224 W
    resistive rated load
    8 A 250 V AC
    8 A 28 V DC
    minimum switching capacity
    500 mW 100 mA, 5 V
    operating rate
    <= 600 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 8 A 250 V, AC-1 NO
    100000 cycles, 4 A 250 V, AC-1 NC
    operating time
    20 ms operating
    20 ms reset
    marking
    CE
    average coil consumption
    0.45 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    safety reliability data
    B10d = 10000000
    protection category
    RT I
    operating position
    Any position
    net weight
    0.03 lb(US) (0.014 kg)
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CSA
    EAC
    UL
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    +/- 1 mm 10…55 Hz)EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    5 gn 11 ms) in operation EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…185 °F (-40…85 °C) DC)
    Ordering and shipping details
    Category
    22750 - INDUSTRIAL POINT OF PURCHASE
    Discount Schedule
    IPOP
    GTIN
    00785901659310
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    Description
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    Description
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    Description
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    DPDT PCB Plug-in relay & Socket 24 VDC Coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /