USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Plug-in Relays
Schneider Eletric RSL1AB4BD Picture

RSL1AB4BD

Green premium brand logo
Schneider Eletric RSL1AB4BD Picture
RSL1AB4BD
Green premium brand logo

slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    9.39 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Slim interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    6 A -40…131 °F (-40…55 °C)
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat (PCB type)
    average resistance
    3390 Ohm 73 °F (23 °C) +/- 15 %
    rated operational voltage limits
    18...33.6 V DC
    [Ui] rated insulation voltage
    250 V EN/IEC
    277 V cUL
    [Uimp] rated impulse withstand voltage
    6 kV IEC
    contacts material
    Silver alloy (AgSnO2)
    [Ie] rated operational current
    6 A AC-1/DC-1)IEC/UL
    minimum switching current
    10 mA
    maximum switching voltage
    277 V
    Minimum switching voltage
    12 V
    maximum switching capacity
    1500 VA
    50 W
    minimum switching capacity
    120 mW
    operating rate
    <= 360 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles, 6 A 250 V, AC-1 C/O
    operating time
    5 ms reset
    12 ms
    protection category
    RT III
    test levels
    Level A
    operating position
    Any position
    width
    0.20 in (5 mm)
    height
    1.10 in (28 mm)
    depth
    0.73 in (18.5 mm)
    terminals description ISO n°1
    (11-12-14)OC
    (A1-A2)CO
    net weight
    0.01 lb(US) (0.0054 kg)
    load current
    6 A 250 V AC 0.5 mm mounting distance
    average coil consumption
    0.17 W
    drop-out voltage threshold
    >= 0.05 Uc
    safety reliability data
    B10d = 60000
    mounting support
    Socket or PCB
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    4000 V AC between coil and contact
    standards
    CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    product certifications
    CSA
    UL
    EAC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    vibration resistance
    +/- 1 mm 10…55 Hz)EN/IEC 60068-2-6
    IP degree of protection
    IP40 EN/IEC 60529
    shock resistance
    5 gn 11 ms) not operating EN/IEC 60068-2-27
    5 gn 11 ms) in operation EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…131 °F (-40…55 °C)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901695226
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RSL1AB4BD: slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RSL1AB4BD: slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RSL1AB4BD: slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RSL1AB4BD: slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate RSL1 (Version 1.0)
    Description
    MC260142_Class 3211-07_Relay
    Size htm
    Size 215 B
    Date 1/24/14
    Description
    MC260142_Class 3211-07_Relay
    Size zip
    Size 430 B
    Date 4/29/09
    Files in document
    Description
    CSA Certificate RSB, RSL1
    Size zip
    Size 955.1 KB
    Date 4/14/09
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    Size zip
    Size 935.5 KB
    Date 12/20/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relay RSL RSLZ (Version 1.0)
    Description
    RSL RSLZ Manufacturer DOC
    Size pdf
    Size 217.1 KB
    Date 4/20/16
    Description
    RSL RSLZ Manufacturer DOC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 785.1 KB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 687.4 KB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    slim interface plug-in relay - Zelio RSL - 1 C/O standard - 24 V DC - 6 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Relay with Flat Pins (PCB Type)


    (1):
    5.04 mm / 0.19 in.


  • Connections and Schema

    Wiring Diagram
    Relay with Flat Pins (PCB Type)

    1 C/O contact



  • Performance Curves

    Curves for Resistive Load
    Maximum Switching Capacity on DC Load

    Resistive load


    X
    DC Current
    Y
    DC Voltage

    Electrical Durability

    Only tested at 6A/250VAC, projection for the rest

    250 Vac Resistive load


    X
    Switching current (A)
    Y
    Cycles

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /