Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Zelio Plug-in Relays
Schneider Eletric RSLZRA2 Picture

RSLZRA2

Green premium brand logo
Schneider Eletric RSLZRA2 Picture
RSLZRA2
Green premium brand logo

spring socket equipped with LED and protection circuit, 48-60 V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 9.03 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    contact terminal arrangement
    Separate
    product compatibility
    Plug-in relay RSL 1 C/O 48 V DC
    Plug-in relay RSL 1 C/O 60 V DC
    shape of pin
    Flat
    device short name
    RSLZ
    device presentation
    Basic element
    sale per indivisible quantity
    10
    switching voltage
    48 V AC/DC
    60 V AC/DC
    Complementary
    [Ith] conventional free air thermal current
    6 A
    [Ue] rated operational voltage
    < 300 V AC
    clamping force
    10…40 N
    fixing mode
    Plastic compression spring 35 mm symmetrical DIN rail)
    marking
    CE
    CAD overall width
    0.24 in (6.2 mm)
    CAD overall height
    3.09 in (78.6 mm)
    CAD overall depth
    3.98 in (101 mm)
    net weight
    0.05 lb(US) (0.023 kg)
    rated operational voltage limits
    54...72 V
    43.2...57.6 V
    group of product
    RSL_SPRING_TERS_48-60
    compatibility code
    RSLZ
    Environment
    connections - terminals
    Spring terminals, 1 x 0.2...1 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    Spring terminals, 1 x 0.2...1 x 1.5 mm² AWG 24...AWG 16) solid without cable end
    standards
    IEC 61984
    UL 508
    product certifications
    CSA
    GOST
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20 EN/IEC 60529
    dielectric strength
    2500 V
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901458340
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    prp.document.label.format pdf
    Size 8.6 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Recognized RPZF RUZ RXZE2 RSLZ (Version 1.0)
    Files in document
    pdf
    451.8 KB
    pdf
    454.5 KB
    Description
    UL Recognized Relay Sockets
    prp.document.label.format zip
    Size 906.2 KB
    Date 11/30/13
    Files in document
    pdf
    451.8 KB
    pdf
    454.5 KB
    Description
    UL Recognized Relay Sockets
    CSA Certificate RXZE2S114S (Version 1.0)
    Description
    Spring Socket for RXM miniature relays
    prp.document.label.format htm
    Size 215 B
    Date 2/8/13
    Description
    Spring Socket for RXM miniature relays
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSLZRA2 : RSLZRA2_ROHS_CHINA_DECLARATION
    Description
    RSLZRA2_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    RSLZRA2_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 785.1 KB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSLZRA2 : RSLZRA2_ROHS_DECLARATION
    Description
    RSLZRA2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    RSLZRA2_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 687.4 KB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSLZRA2 : RSLZRA2_REACH_DECLARATION
    Description
    RSLZRA2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    RSLZRA2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    (1)
    Protection circuit

    Example of RSLZ2 Bus Jumper Mounting on Sockets

    Side View


    (1)
    A1
    (2)
    A2
    (3)
    Bus jumper polarity A1
    (4)
    Bus jumper polarity A2


Compare products: /