USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Trench Duct
Schneider Eletric RSV093100120 Picture

RSV093100120

Schneider Eletric RSV093100120 Picture
RSV093100120

Trench Duct, Straight Length, 10 ft length, 9 in width

Show more characteristics
  • Price*
    1,800.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Trench Duct
    Product
    Straight length
    For Use With
    Trench Duct 9 in
    Ordering and shipping details
    Category
    01409-RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    GTIN
    00785901272335
    Package weight(Lbs)
    73.18 lb(US) (33.194 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Trench Duct, Straight Length, 10 ft length, 9 in width
    Description
    Trench Duct, Straight Length, 10 ft length, 9 in width
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Trench Duct, Straight Length, 10 ft length, 9 in width
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Trench Duct, Straight Length, 10 ft length, 9 in width
    Description
    Trench Duct, Straight Length, 10 ft length, 9 in width
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Trench Duct, Straight Length, 10 ft length, 9 in width
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /