Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Trench Duct
Schneider Eletric RSV1221000515 Picture

RSV1221000515

Product Logo
Schneider Eletric RSV1221000515 Picture
RSV1221000515
Product Logo

Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width

Show more characteristics
  • 1,102.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    Trench Duct
    Product
    Straight length
    For Use With
    Trench Duct 12 in
    Ordering and shipping details
    Category
    01409-RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    GTIN
    00785901479574
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSV1221000515 : Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width
    Description
    Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSV1221000515 : Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width
    Description
    Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Trench Duct, Straight Length, 4 ft 3.5 in length, 12 in width
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /