USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Control
Schneider Eletric RTC48PUN1RRHU Picture

RTC48PUN1RRHU

Schneider Eletric RTC48PUN1RRHU Picture
RTC48PUN1RRHU

temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 relays, alarm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    180.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Temperature control relays
    product specific application
    HVAC
    Industrial machines
    Packaging
    Heating or cooling
    relay name
    RTC
    Complementary
    outer dimension
    48 x 48 mm
    1/16 DIN
    analogue input type
    Thermocouple thermocouple J, K, R, B, S, T, E, N, PLII, C(W/Re5-26))
    Temperature probePt 100, JPt 100)
    Voltage 0…1 V DC
    Voltage 0...5 V DC
    Voltage 1...5 V DC
    Voltage 0...10 V DC
    Current 0...20 mA
    Current 4...20 mA
    [Us] rated supply voltage
    100...240 V AC
    [Us] rated supply voltage
    100...240 V AC
    supply voltage limits
    85…264 V
    measurement accuracy
    0.2 % full scale
    sampling duration
    250 ms
    number of outputs
    1 relay NO output 1
    1 relay NO output 2
    output type
    Relay 250 V AC / 3 A on resistive load
    Relay 250 V AC / 1 A on inductive load
    alarm output
    1 C/O
    power consumption in VA
    8 VA 250 V AC
    function available
    Auto tuning
    PID
    marking
    CE
    operating position
    Any position
    display type
    11 segments LCD
    display digits
    5
    signalling function
    Process value green, orange and red
    Output status (OUT1, OUT2) orange
    Alarm status (EV1, EV2) orange
    Transmission/reception activity (TX/TR) orange
    Setpoint value green
    mounting support
    Panel
    net weight
    4.23 oz (120 g)
    Environment
    standards
    EN 61010-1
    EN 61326-1
    CSA C22.2 No 24-93
    product certifications
    CURus (873)
    ambient air temperature for storage
    -13…176 °F (-25…80 °C)
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    relative humidity
    35…85 % without condensation
    vibration resistance
    1 gn 10…55 Hz)IEC 60068-2-6
    shock resistance
    10 gn IEC 60068-2-27
    IP degree of protection
    IP66 IEC 60529 front face)
    IP20 rear)
    NEMA degree of protection
    NEMA 4X front face
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901646631
    Package weight(Lbs)
    0.12 kg (0.26 lb(US))
    Returnability
    No
    Country of origin
    JP
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    User guide
    Format
    Size
    Date
    Add to My Documents
    RTC48 Communication and Zelio Temperature Control Soft, User Guide (Version 00)
    Description
    This manual acquaints you with the PC loader software, which can work with RTC48 temperature controller. The Zelio Control Soft is an auxiliary tool for setting the parameters and tuning the temperature controller. You can edit and save the setting conditions with this software. By setting, editing, and saving the parameters on your PC, you can copy the settings to multiple temperature controllers. You can use the PV, SV, and MV to display the trend on the software and perform the data logging in csv format.
    Size pdf
    Size 1.3 MB
    Date 4/1/13
    Description
    This manual acquaints you with the PC loader software, which can work with RTC48 temperature controller. The Zelio Control Soft is an auxiliary tool for setting the parameters and tuning the temperature controller. You can edit and save the setting conditions with this software. By setting, editing, and saving the parameters on your PC, you can copy the settings to multiple temperature controllers. You can use the PV, SV, and MV to display the trend on the software and perform the data logging in csv format.
    RTC48... Zelio Temperature Control Soft, User Guide (Version 00)
    Description
    This guide describes the Zelio Temperature Control Software for RTC48 temperature control. It consists of Basic and Advanced versions. Basic version enables you to edit various setting values of the RTC48 temperature control. While Advanced version enable the monitoring function for trend display.
    Size pdf
    Size 3.9 MB
    Date 4/1/13
    Description
    This guide describes the Zelio Temperature Control Software for RTC48 temperature control. It consists of Basic and Advanced versions. Basic version enables you to edit various setting values of the RTC48 temperature control. While Advanced version enable the monitoring function for trend display.
    Size pdf
    Size 791.9 KB
    Date 3/1/13
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RTC48PUN1RRHU_ROHS_DECLARATION
    Description
    RTC48PUN1RRHU_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    RTC48PUN1RRHU_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 210.7 KB
    Date 11/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RTC48PUN1RRHU_ROHS_CHINA_DECLARATION
    Description
    RTC48PUN1RRHU_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    RTC48PUN1RRHU_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    48 x 48 Size – 1/16 DIN Standard
    Panel Mounting : Mounting Frame Supplied


    (1)
    Gasket
    (2)
    Mounting frame
    (3)
    Terminal cover, to be ordered separately.
    (4)
    When Terminal cover (sold separately) is used

    Panel cut-out


    Side stick mounting: n units (water-proof property lost in this case)



  • Connections and Schema

    Wiring Diagram


    EV :
    Alarm output
    OUT :
    Control output
    DC :
    DC current or DC voltage input
    TC :
    Thermocouple input
    RTD :
    Resistance temperature detector input
    SSR :
    Solid State relay


Compare products: /