USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Trench Duct
Schneider Eletric RTV242100029 Picture

RTV242100029

Schneider Eletric RTV242100029 Picture
RTV242100029

Trench Duct, Tee, 24 in width

Show more characteristics
  • Price*
    2,284.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Trench Duct
    Product
    Tee
    For Use With
    Trench Duct 24 in
    Ordering and shipping details
    Category
    01409-RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    Package weight(Lbs)
    50.00 lb(US) (22.680 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Trench Duct Electrical Raceway Catalog (Version 1.0)
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    Size pdf
    Size 762 KB
    Date 1/26/09
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /