Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Plug-in Relays
Schneider Eletric RUMC22ED Picture

RUMC22ED

Green premium brand logo
Schneider Eletric RUMC22ED Picture
RUMC22ED
Green premium brand logo

universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 13.79 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Universal
    product or component type
    Plug-in relay
    device short name
    RUM
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    48 V DC
    [Ithe] conventional enclosed thermal current
    10 A -40…131 °F (-40…55 °C)
    status LED
    With
    control type
    Lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Cylindrical
    [Ui] rated insulation voltage
    250 V IEC
    300 V CSA
    300 V UL
    [Uimp] rated impulse withstand voltage
    4 kV 1.2/50 µs)
    contacts material
    AgNi
    [Ie] rated operational current
    10 A 277 V AC UL
    10 A 30 V DC UL
    10 A 30 V DC CSA
    5 A 250 V AC NC)IEC
    5 A 28 V DC NC)IEC
    10 A 250 V AC NO)IEC
    10 A 28 V DC NO)IEC
    10 A 277 V AC CSA
    maximum switching voltage
    250 V IEC
    Resistive rated load
    10 A 250 V AC
    10 A 28 V DC
    maximum switching capacity
    2500 VA/280 W
    minimum switching capacity
    170 mW 10 mA, 17 V
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles resistive
    Average coil consumption in W
    1.4 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms at nominal voltage
    Release time
    20 ms at nominal voltage
    Average coil resistance
    1800 Ohm 20 °C +/- 15 %
    rated operational voltage limits
    38.4...52.8 V DC
    protection category
    RT I
    test levels
    Level A
    safety reliability data
    B10d = 100000
    operating position
    Any position
    net weight
    0.19 lb(US) (0.086 kg)
    device presentation
    Complete product
    Environment
    dielectric strength
    1500 V AC between contacts micro disconnection
    2500 V AC between coil and contact reinforced
    2000 V AC between poles basic
    product certifications
    EAC
    RoHS
    UL
    CSA
    REACH
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…131 °F (-40…55 °C)
    vibration resistance
    3 gn +/- 1 mm 10…150 Hz)5 cycles in operation
    4 gn +/- 1 mm 10…150 Hz)5 cycles not operating
    IP degree of protection
    IP40
    shock resistance
    10 gn 11 ms) in operation EN/IEC 60068-2-27
    10 gn 11 ms) not operating EN/IEC 60068-2-27
    pollution degree
    3
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901968887
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.2 lb(US) (0.09 kg)
    Returnability
    No
    Country of origin
    CN
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.72 in (6.9 cm)
    Package 1 width
    1.40 in (3.55 cm)
    Package 1 Length
    1.38 in (3.5 cm)
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    34.11 oz (967 g)
    Package 2 Height
    1.57 in (4 cm)
    Package 2 width
    5.71 in (14.5 cm)
    Package 2 Length
    7.80 in (19.8 cm)
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    60
    Package 3 Weight
    14.11 lb(US) (6.399 kg)
    Package 3 Height
    5.91 in (15 cm)
    Package 3 width
    11.81 in (30 cm)
    Package 3 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/9/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 5.1 MB
    Date 3/16/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1,017.6 KB
    Date 2/22/13
    Files in document
    pdf
    511.8 KB
    pdf
    505.8 KB
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format zip
    Size 935.5 KB
    Date 12/20/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RUMC22ED : universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED
    Description
    universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 519 KB
    Date 7/22/19
    Description
    RUM RUZ Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RUMC22ED : universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED
    Description
    universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    universal plug-in relay - Zelio RUM - 2 C/O - 48 V DC - 10 A - with LED
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.3 MB
    Date 5/1/18
    prp.document.label.format pdf
    Size 5.1 MB
    Date 4/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.