Schneider Electric USA Website

Welcome to our website.

Select your location

View all Zelio Time
Schneider Eletric RUZC2M Picture

RUZC2M

Green premium brand logo
Schneider Eletric RUZC2M Picture
RUZC2M
Green premium brand logo

Zelio, plugin relay socket, mixed contact, 10 A, 250 V, octal connector, for RUMC2 relays

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 4.27 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    contact terminal arrangement
    Mixed
    product compatibility
    Plug-in relay RUM 2 C/O
    Plug-in relay RE48 2 C/O
    Plug-in relay RE48 1 C/O + 1 C/O
    shape of pin
    Cylindrical
    device short name
    RUZ
    sale per indivisible quantity
    10
    Complementary
    [Ith] conventional free air thermal current
    10 A
    [Ue] rated operational voltage
    < 250 V
    tightening torque
    < 1 N.m M3.5
    fixing mode
    By screw panel)
    Clip-on 35 mm symmetrical DIN rail)
    marking
    CE
    width
    1.50 in (38 mm)
    product weight
    0.12 lb(US) (0.054 kg)
    Environment
    connections - terminals
    Connector, 1 x 0.25...1 x 2.5 mm² AWG 22...AWG 14) flexible with cable end
    Connector, 2 x 0.25...2 x 1 mm² AWG 22...AWG 17) flexible with cable end
    Connector, 1 x 0.5...1 x 2.5 mm² AWG 20...AWG 14) solid without cable end
    Connector, 2 x 0.5...2 x 1.5 mm² AWG 20...AWG 16) solid without cable end
    standards
    IEC 61984
    product certifications
    UL
    CSA
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…131 °F (-40…55 °C)
    IP degree of protection
    IP20 EN/IEC 60529
    dielectric strength
    2500 V
    Ordering and shipping details
    Category
    21128 - ZELIO ICE CUBE RELAY ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901923886
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 7.8 MB
    Date 1/14/19
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 5.6 MB
    Date 6/15/10
    Description
    This catalog is a guide to the technical characteristics of RSL, RSB, RXM, RUM, RPM, ABR, ABS, and SSR Zelio™ relays.
    Size pdf
    Size 7.4 MB
    Date 2/11/19
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RUZC2M: socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2.. (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RUZC2M: socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2.. (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RUZC2M: socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2.. (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RUZC2M: socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2.. (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RUZC2M : RUZC2M_ROHS_CHINA_DECLARATION
    Description
    RUZC2M_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    RUZC2M_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RUZC2M : RUZC2M_ROHS_DECLARATION
    Description
    RUZC2M_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    RUZC2M_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RUZC2M : RUZC2M_REACH_DECLARATION
    Description
    RUZC2M_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    RUZC2M_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 641.2 KB
    Date 5/16/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Socket
    8-Pin Socket




Compare products: /