Schneider Electric USA Website

Welcome to our website.

Select your location

View all Wall Duct
Schneider Eletric RWT10SCOVS Picture

RWT10SCOVS

Product Logo
Schneider Eletric RWT10SCOVS Picture
RWT10SCOVS
Product Logo

WALL DUCT SURFACE COVER, 30 INCH LENGTH

Show more characteristics
  • 69.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    Wall Duct
    Product
    Cover surface
    For Use With
    Wall Duct 10 in
    Length
    762.00 mm (30 in)
    Certifications
    UL listed
    Ordering and shipping details
    Category
    01410-RWT WALL DUCT
    Discount Schedule
    PE10
    GTIN
    00785901039969
    Package weight(Lbs)
    7.00 lb(US) (3.175 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Wall Duct Electrical Wiring Raceway Catalog (Version 1.0)
    Description
    This catalog contains information on Wall Duct wire raceway applications and components. Wall duct components include straight lengths, partitions, coupling devices, adapters, elbow connectors, tunnels, end caps, trench duct adapters, tee adapters, etc.
    Size pdf
    Size 881.2 KB
    Date 4/23/09
    Description
    This catalog contains information on Wall Duct wire raceway applications and components. Wall duct components include straight lengths, partitions, coupling devices, adapters, elbow connectors, tunnels, end caps, trench duct adapters, tee adapters, etc.
    Square D Trench Duct Electrical Raceway Catalog (Version 1.0)
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    Size pdf
    Size 762 KB
    Date 1/26/09
    Description
    This catalog provides information on the application, components, accessories, and specifications of Trench Ducts.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RWT10SCOVS : WALL DUCT SURFACE COVER, 30 INCH LENGTH
    Description
    WALL DUCT SURFACE COVER, 30 INCH LENGTH
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    WALL DUCT SURFACE COVER, 30 INCH LENGTH
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RWT10SCOVS : WALL DUCT SURFACE COVER, 30 INCH LENGTH
    Description
    WALL DUCT SURFACE COVER, 30 INCH LENGTH
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    WALL DUCT SURFACE COVER, 30 INCH LENGTH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /