USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Wall Duct
Schneider Eletric RWT18HES Picture

RWT18HES

Product Logo
Schneider Eletric RWT18HES Picture
RWT18HES
Product Logo

WALL DUCT 90 DEG ELBOW W/SURFACE COVER

Show more characteristics
  • Price*
    668.00 USD
The maximum number of products that can be compared is 4

  • Main
    Range
    Wall Duct
    Product
    Elbow 90° horizontal
    Enclosure Material
    14 gauge steel
    Cover Type
    Surface cover
    Cross Section
    18 in
    Certifications
    UL listed
    Ordering and shipping details
    Category
    01410-RWT WALL DUCT
    Discount Schedule
    PE10
    GTIN
    00785901531227
    Package weight(Lbs)
    21.00 lb(US) (9.525 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest 178 Section 13: Selection information for wire management products including wireway, wall duct, and trench duct. Replaces Digest 177 section 13; 0100CT1501_SEC-13
    Square D Wall Duct Electrical Wiring Raceway Catalog (Version 1.0)
    Description
    This catalog contains information on Wall Duct wire raceway applications and components. Wall duct components include straight lengths, partitions, coupling devices, adapters, elbow connectors, tunnels, end caps, trench duct adapters, tee adapters, etc.
    Size pdf
    Size 881.2 KB
    Date 4/23/09
    Description
    This catalog contains information on Wall Duct wire raceway applications and components. Wall duct components include straight lengths, partitions, coupling devices, adapters, elbow connectors, tunnels, end caps, trench duct adapters, tee adapters, etc.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RWT18HES : WALL DUCT 90 DEG ELBOW W/SURFACE COVER
    Description
    WALL DUCT 90 DEG ELBOW W/SURFACE COVER
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    WALL DUCT 90 DEG ELBOW W/SURFACE COVER
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RWT18HES : WALL DUCT 90 DEG ELBOW W/SURFACE COVER
    Description
    WALL DUCT 90 DEG ELBOW W/SURFACE COVER
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    WALL DUCT 90 DEG ELBOW W/SURFACE COVER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /