Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric S131A Picture

S131A

Green premium brand logo Product Logo
Schneider Eletric S131A Picture
S131A
Green premium brand logo Product Logo

Circuit Breaker Micrologic 3.0 Trip Unit w/Rating Plug

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,920.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product name
    Micrologic
    product or component type
    Trip unit
    trip unit technology
    Electronic
    circuit breaker type
    P-frame
    R-Frame
    provided equipment
    rating plug
    Complementary
    trip unit name
    Micrologic 3.0
    trip unit protection functions
    LI
    type of installation
    Field installable
    tightening torque
    7.08 lbf.in (0.8 N.m)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01290 - MASTERPACT ACCESSORIES
    Discount Schedule
    DE2F
    GTIN
    00785901942740
    Package weight(Lbs)
    0.46 kg (1.02 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D MasterPact NT and NW Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides information on codes and standards and selection information for Masterpact™ NW and NT circuit breakers. Also included in this catalog are Masterpact NT dimension drawings and NW dimensions drawings, Masterpact NT and NW wiring diagrams and trip curves.
    Size pdf
    Size 22.2 MB
    Date 12/20/19
    Description
    This catalog provides information on codes and standards and selection information for Masterpact™ NW and NT circuit breakers. Also included in this catalog are Masterpact NT dimension drawings and NW dimensions drawings, Masterpact NT and NW wiring diagrams and trip curves.
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.7 MB
    Date 4/6/17
    Size pdf
    Size 2.3 MB
    Date 4/6/17
    Size pdf
    Size 232.5 KB
    Date 11/15/13
    Size pdf
    Size 132.7 KB
    Date 9/30/13
    Size pdf
    Size 3.7 MB
    Date 10/18/06
    Size pdf
    Size 74 KB
    Date 9/24/04
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Micrologic™ 2.0, 3.0 and 5.0 Electronic Trip Units (Version 1)
    Description
    This bulletin includes information on the operation, trip unit replacements, and adjustable rating plug replacements for Micrologic™ Electronic Trip Units.
    Size pdf
    Size 2.2 MB
    Date 7/30/12
    Description
    This bulletin includes information on the operation, trip unit replacements, and adjustable rating plug replacements for Micrologic™ Electronic Trip Units.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S131A : S131A_ROHS_CHINA_DECLARATION
    Description
    S131A_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    S131A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S131A : S131A_ROHS_DECLARATION
    Description
    S131A_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    S131A_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S131A : S131A_REACH_DECLARATION
    Description
    S131A_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    S131A_REACH_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Micrologic 2.0, 3.0, 5.0, and 6.0 Std, A, P, and H Trip Unit - Instantaneous Override Values (Version 1.0)
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
    Size pdf
    Size 31.9 KB
    Date 2/26/06
    Description
    Masterpact NW/NT, PowerPact P-, R-, and M-frame, and Compact NS instantaneous override values by ANSI or UL circuit breaker model number. Micrologic 2.0 3.0 5.0 and 6.0 APH Trip Curves 0613TC0610 48095-0613-10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /