Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Circuit breaker accessory, PowerPacT H/J, interlock, mechanical, for rotary handle

S29369

Product availability: Stock - Normally stocked in distribution facility
Have common mounting holes, handle locations, and trim dimensions to allow design standardization
A wide range of field-installable accessories allows customers to reduce inventory without sacrificing flexibility
Available in 2-3 pole design, from 70-250A at up to 600 VAC and 250 VDC and in standard (80%) or 100% rating
Easy to install, extremely versatile, a wide variety of terminal options
Available in Unit mount (lug-lug, rear, bus bar, plugin and drawout) and I-line constructions.
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.