Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric S29440 Picture

S29440

Green premium brand logo
Schneider Eletric S29440 Picture
S29440
Green premium brand logo

H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR

Show more characteristics
  • 1,161.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Motor mechanism
    range of product
    Powerpact
    device application
    Control
    circuit breaker type
    H-frame
    Complementary
    [Uc] control circuit voltage
    48 V AC 50 Hz
    60 V AC 60 Hz
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact™ M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    Size pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for S29440: H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for S29440: H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 7/23/15
    Files in document
    pdf
    70.1 KB
    pdf
    967.5 KB
    pdf
    74 KB
    pdf
    74.2 KB
    Size pdf
    Size 613.4 KB
    Date 5/8/15
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Motor Operators (Version 04)
    Description
    This bulletin contains installation and operation checking instructions for Motor Operators used with PowerPact™ H- and J-frame circuit breakers.
    Size pdf
    Size 3.3 MB
    Date 8/31/11
    Description
    This bulletin contains installation and operation checking instructions for Motor Operators used with PowerPact™ H- and J-frame circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S29440 : H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    Description
    H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S29440 : H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    Description
    H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S29440 : H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    Description
    H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    H-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /