Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerPact P-frame Molded Case Circuit Breakers
Schneider Eletric S33170 Picture

S33170

Product Logo
Schneider Eletric S33170 Picture
S33170
Product Logo

FORM C 1A/1B TEST / DISCONNECTED / CONNECTED CRADEL SWITCH

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 148.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Masterpact NW
    PowerPact P
    Masterpact NT
    product or component type
    Switch
    circuit breaker type
    P-frame
    NT
    NW
    Complementary
    product compatibility
    Masterpact NT Masterpact
    Masterpact NW Masterpact
    PowerPact P PowerPact
    rated voltage
    240…690 V AC
    24…250 V DC
    trip unit protection functions
    Basic protection
    Environment
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Category
    01290 - MASTERPACT ACCESSORIES
    Discount Schedule
    DE2F
    GTIN
    00785901828402
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    prp.document.label.format pdf
    Size 8.9 MB
    Date 7/22/20
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact M-, P-, and R-frame and NS Circuit Breakers Catalog (Version 4.4)
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    prp.document.label.format pdf
    Size 6.7 MB
    Date 2/1/17
    Description
    This catalog provides selection information for PowerPact Electronic Trip M-frame, P-frame, and R-frame, and Compact™ NS630b-NS3200 circuit breakers. Topics covered include features and benefits, functions and settings for the Micrologic Electronic Trip Systems, performance ratings, interrupting ratings, connection and termination information, circuit breaker accessories, control wiring and wiring diagrams, dimension drawings, and performance curves / trip curves.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    prp.document.label.format pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact P-Frame Circuit Breaker Data (Version 1.0)
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    prp.document.label.format pdf
    Size 6.2 MB
    Date 5/1/17
    Description
    PowerPact P-Frame Molded Case Circuit Breaker Data document includes: General information, termination options, interrupting ratings, codes & standards, continuous current ratings, automatic switches, motor circuit protectors, application information, enclosure sizes, operating ratings, Micrologic trip units, Micrologic control wiring information and accessory control wiring diagrams, and common accessory information.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.8 KB
    Date 9/10/17
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 232.5 KB
    Date 11/15/13
    prp.document.label.format pdf
    Size 3.7 MB
    Date 10/18/06
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Masterpact MTZ2/MTZ3/NW Push-in or Ring Terminal Cradle Position Switch (Version 04)
    Description
    This bulletin contains installation and removal instructions for Push-in or Ring Terminal Cradle Position Switches for Masterpact™ NW drawout circuit breakers.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/26/18
    Description
    This bulletin contains installation and removal instructions for Push-in or Ring Terminal Cradle Position Switches for Masterpact™ NW drawout circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S33170 : S33170_ROHS_CHINA_DECLARATION
    Description
    S33170_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/24/20
    Description
    S33170_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S33170 : S33170_ROHS_DECLARATION
    Description
    S33170_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/24/20
    Description
    S33170_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S33170 : FORM C 1A/1B TEST / DISCONNECTED / CONNECTED CRADEL SWITCH
    Description
    FORM C 1A/1B TEST / DISCONNECTED / CONNECTED CRADEL SWITCH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/24/20
    Description
    FORM C 1A/1B TEST / DISCONNECTED / CONNECTED CRADEL SWITCH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.