S33595
Discontinued on:Sep 26, 2022
S33595 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Designed for use in both PowerPact and Masterpact circuit breakers
Comes with adjustable protection settings for maximum system coordination and flexibility
Trip units are designed to protect power circuits and loads
The unit trip is field replaceable
UL listed and CSA marked
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.