View all
PowerPact H-Frame Molded Case Circuit Breakers

S429449
S429449
KEYLOCK ADAPTER W/RONIS KEYLOCK MOT OPER
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Complementary tightening torque 8.85 lbf.in (1 N.m)Ordering and shipping details Category 01103-H,J,COMPACT NS UL/IEC CB ACCESSDiscount Schedule DE2Package weight(Lbs) 1.60 oz (45.359 g)Returnability YesCountry of origin USOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Will be compliant – Date to be confirmedChina RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages12
- English12
- Chinese1
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Size pdfSize 9.4 MBDate 9/13/19DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)DescriptionThis catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.Size pdfSize 18.2 MBDate 2/5/16DescriptionThis catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.CertificateFormatSizeAdd to My DocumentsCoFC_H-J_MCCB_7-23-15 (Version 1.0)Files in documentSize zipSize 1.2 MBDate 7/23/15Files in documentSize pdfSize 70.1 KBDate 7/23/15MCCB POWERPACT HD, HG, HJ, HL, HR frame rated 150A and POWERPACT JD, JG, JJ, JL, JR frame rated 250A. (Version 1.0)Size pdfSize 78.3 KBDate 2/24/15Instruction SheetFormatSizeAdd to My DocumentsPowerPact™ H- and J-Frame Circuit Breakers Keylock Adapter (Version 01)DescriptionThis document contains instructions for the installation and testing of the keylock adapter for the rotary handle operator used with PowerPact™ H- and J-frame circuit breakers.Size pdfSize 1.1 MBDate 8/25/11DescriptionThis document contains instructions for the installation and testing of the keylock adapter for the rotary handle operator used with PowerPact™ H- and J-frame circuit breakers.Motor Operator Keylock Adapter with Ronis Keylocks (Version 01)DescriptionThis document includes installation and operation instructions for the Motor Operator Keylock Adapter with Ronis Keylocks for PowerPact™ H- and J-Frame circuit breakers.Size pdfSize 372.8 KBDate 8/25/11DescriptionThis document includes installation and operation instructions for the Motor Operator Keylock Adapter with Ronis Keylocks for PowerPact™ H- and J-Frame circuit breakers.EU RoHS DeclarationFormatSizeAdd to My DocumentsS429449_ROHS_DECLARATIONDescriptionS429449_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/11/19DescriptionS429449_ROHS_DECLARATIONChina RoHS declarationFormatSizeAdd to My DocumentsS429449_ROHS_CHINA_DECLARATIONDescriptionS429449_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/11/19DescriptionS429449_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.