USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all All-in-Ones
Schneider Eletric SC3042M225PF Picture

SC3042M225PF

Product Logo
Schneider Eletric SC3042M225PF Picture
SC3042M225PF
Product Logo

ALL-IN-ONE RING OH/UG SEMIFLUSH 200A SOL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    2,280.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    QO
    meter socket type
    Ringed
    hub type
    A-L
    Complementary
    Line Rated Current
    200 A
    Number of Phases
    1 phase
    short-circuit current
    22 kA
    Mounting
    Semi flush
    number of spaces
    30
    number of circuits
    42
    Number of Tandem Breakers
    12
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 12...AWG 2/0 aluminium)service ground
    AWG 4...250 kcmil aluminium/copper)line side
    AWG 14...AWG 2/0 copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    225 A
    Branch Breaker Rating
    200 A
    service feed location
    OH with field installed tunnel kit
    UG
    bypass type
    No bypass
    connections - terminals
    Plug-on neutral
    product compatibility
    Solar ready
    height
    1010.92 mm (39.80 in)
    width
    426.72 mm (16.80 in)
    depth
    86.36 mm (3.40 in)
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901109549
    Package weight(Lbs)
    28.71 kg (63.3 lb(US))
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 3.1 MB
    Date 10/17/17
    Files in document
    dwg
    464.3 KB
    pdf
    145.3 KB
    dwf
    56.3 KB
    dxf
    2.4 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.1 KB
    Date 10/25/18
    Panelboards (Version 1.0)
    Description
    USL - Enclosed panelboards and Accessories
    Size pdf
    Size 407.5 KB
    Date 6/9/17
    Description
    USL - Enclosed panelboards and Accessories
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ALL-IN-ONE RING OH/UG SEMIFLUSH 200A SOL
    Description
    ALL-IN-ONE RING OH/UG SEMIFLUSH 200A SOL
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    ALL-IN-ONE RING OH/UG SEMIFLUSH 200A SOL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /