USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Homeline™ Solar-ready Combination Service Entrance Devices (CSEDs)
Schneider Eletric SC816F150PS Picture

SC816F150PS

Green premium brand logo Product Logo
Schneider Eletric SC816F150PS Picture
SC816F150PS
Green premium brand logo Product Logo

METER MAIN RING OH/UG SURFACE 150A SOLAR

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,187.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    Homeline
    Includes
    Circuit breaker 1) 2P 150 A 120/240 V AC main supply ready assembled
    Complementary
    Line Rated Current
    150 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringed
    Mounting
    Surface
    number of spaces
    8
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A-L
    electrical connection
    Lugs line side
    Lugs service ground
    Feed-thru lugs load side
    Wire Size
    AWG 4...250 kcmil aluminium/copper)line side
    AWG 6...250 kcmil aluminium/copper)load side
    AWG 14...AWG 2/0 aluminium/copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    200 A
    Branch Breaker Rating
    110 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    depth
    160.02 mm (6.30 in)
    width
    546.10 mm (21.50 in)
    height
    768.60 mm (30.26 in)
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901278399
    Package weight(Lbs)
    24.04 kg (53 lb(US))
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.7 MB
    Date 4/2/19
    Files in document
    dwf
    48.1 KB
    dwg
    378 KB
    dxf
    2.1 MB
    pdf
    108.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.3 KB
    Date 10/30/18
    Size pdf
    Size 82.1 KB
    Date 10/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SC816F150PS_ROHS_DECLARATION
    Description
    SC816F150PS_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SC816F150PS_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /