Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type SDSA 3-Phase
Schneider Eletric SDSA4040D Picture

SDSA4040D

Product Logo
Schneider Eletric SDSA4040D Picture
SDSA4040D
Product Logo

Surge Protect - 40kA - 480VAC delta - 3P3W - T4X

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 257.92 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Complementary
    Surge Current
    40 kA
    Voltage Rating
    480 V delta AC
    Number of Phases
    3 phase
    Wiring Configuration
    3-wire
    Connection
    Wire AWG 12 copper
    MCOV
    180 V
    Nominal Discharge Current
    10 kA
    SCCR
    200 kA
    Local Signalling
    Status LED normal operation
    Mounting Support
    Panel mounting
    Height
    3.07 in (78 mm)
    Width
    3.62 in (92 mm)
    Depth
    2.64 in (67 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    CSA C22.2 No 8:1986
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08462 - SURGE PROTECTION SDSA
    Discount Schedule
    DE1B
    GTIN
    00785901599920
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 530.7 KB
    Date 1/17/20
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 296.7 KB
    Date 8/12/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 45.1 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 453.2 KB
    Date 1/4/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDSA4040D : Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    Description
    Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDSA4040D : Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    Description
    Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDSA4040D : Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    Description
    Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
    Size pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    Surge Protect - 40kA - 480VAC delta - 3P3W - T4X
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /