Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Room Controllers
Schneider Eletric SE8300U0B00 Picture
Discontinued

SE8300U0B00

Green premium brand logo
Schneider Eletric SE8300U0B00 Picture
Discontinued
SE8300U0B00
Green premium brand logo

Fan Coil Unit and Zone controller BACnet - universal output - SL

Show more characteristics
SE8300U0B00  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 650.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SE8300
    product or component type
    Room and zone controller
    sensor type
    10 kOhm T2 NTC thermistor +/- 0.5 %
    Space RH sensor +/- 5 %
    colour tint
    Silver
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    network frequency
    50 Hz
    60 Hz
    Line Rated Current
    4 A
    communication port protocol
    BACnet MS/TP
    Modbus RTU
    function available
    Fan control
    Humidity control
    Scheduling
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Changes can be made directly over display
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    54…100 °F (12…37.5 °C) cooling
    40…90 °F (4.5…32 °C) heating
    temperature display range
    -40…122 °F (-40…50 °C)
    measurement accuracy
    Temperature +/- 0.5 °C,
    Humidity +/- 5 %, 20...80 % RH non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    5 analog input 0...10 V
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A relay output
    0...10 V AC/DC <= 5 mA voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    3.39 in (86 mm)
    depth
    0.98 in (25 mm)
    height
    4.72 in (120 mm)
    net weight
    11.99 oz (340 g)
    market segment
    Lodging
    Small commercial
    Hotel
    Buildings
    Healthcare
    Non-critical buildings
    Office
    Residential
    School
    Environment
    dehumidification setpoint range
    30…95 %
    relative humidity
    0…95 %
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -22…122 °F (-30…50 °C)
    standards
    EN/IEC 60730-1
    FCC part 15 subpart B
    ICES-003
    ETSI EN 300 328
    ETSI EN 301 489-1:v1.9.2
    FCC part 15 subpart C
    UL 60730-2-9
    ETSI EN 301 489-17:v2.2.1, 2012
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Ordering and shipping details
    Category
    21009 - SBS ROOM CONTROLLERS SE8000
    Discount Schedule
    DE10
    GTIN
    00785901500155
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 MB
    Date 7/25/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 4/2/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SE8300U0B00 : Fan Coil Unit and Zone controller BACnet - universal output - SL
    Description
    Fan Coil Unit and Zone controller BACnet - universal output - SL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Fan Coil Unit and Zone controller BACnet - universal output - SL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SE8300U0B00 : Fan Coil Unit and Zone controller BACnet - universal output - SL
    Description
    Fan Coil Unit and Zone controller BACnet - universal output - SL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Fan Coil Unit and Zone controller BACnet - universal output - SL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /