USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Room Controllers
Schneider Eletric SER8350A0B00 Picture

SER8350A0B00

Green premium brand logo
Schneider Eletric SER8350A0B00 Picture
SER8350A0B00
Green premium brand logo

Line Voltage Fan Coil Controller BACnet - rel humidity - SL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    500.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor +/- 0.5 %
    Space RH sensor +/- 5 %
    colour tint
    Silver
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    Line Rated Current
    4 A
    communication port protocol
    BACnet MS/TP
    Modbus RTU
    function available
    Fan control
    Humidity control
    Scheduling
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Changes can be made directly over display
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    54…100 °F (12…37.5 °C) cooling
    40…90 °F (4.5…32 °C) heating
    temperature display range
    -40…122 °F (-40…50 °C)
    measurement accuracy
    Temperature +/- 0.5 °C,
    Humidity +/- 5 %, 20...80 % RH non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    5 analog input 0...10 V
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A relay output
    0...10 V AC/DC <= 5 mA voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    3.39 in (86 mm)
    depth
    0.98 in (25 mm)
    height
    4.72 in (120 mm)
    net weight
    11.99 oz (340 g)
    market segment
    Lodging
    Small commercial
    Hotel
    Buildings
    Healthcare
    Non-critical buildings
    Office
    Residential
    School
    Environment
    dehumidification setpoint range
    30…95 %
    relative humidity
    0…95 %
    ambient air temperature for operation
    32…122 °F (0…50 °C)
    ambient air temperature for storage
    -22…122 °F (-30…50 °C)
    standards
    EN/IEC 60730-1
    FCC part 15 subpart B
    ICES-003
    ETSI EN 300 328
    ETSI EN 301 489-1:v1.9.2
    FCC part 15 subpart C
    UL 60730-2-9
    ETSI EN 301 489-17:v2.2.1, 2012
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Ordering and shipping details
    Category
    21009 - SBS ROOM CONTROLLERS SE8000
    Discount Schedule
    DE10
    GTIN
    00785901624240
    Package weight(Lbs)
    0.34 kg (0.75 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Line Voltage Fan Coil Controller BACnet - rel humidity - SL
    Description
    Line Voltage Fan Coil Controller BACnet - rel humidity - SL
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Line Voltage Fan Coil Controller BACnet - rel humidity - SL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Line Voltage Fan Coil Controller BACnet - rel humidity - SL
    Description
    Line Voltage Fan Coil Controller BACnet - rel humidity - SL
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Line Voltage Fan Coil Controller BACnet - rel humidity - SL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /