Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
Schneider Eletric SH30552P12F1200 Picture

SH30552P12F1200

Green premium brand logo
Schneider Eletric SH30552P12F1200 Picture
SH30552P12F1200
Green premium brand logo

servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM

Show more characteristics
  • 1,879.25 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    9000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    0.6 A
    continuous stall torque
    7.08 lbf.in (0.8 N.m) 115...480 V three phase
    peak stall torque
    22.13 lbf.in (2.5 N.m) 115...480 V three phase
    nominal output power
    160 W 115 V three phase
    310 W 230 V three phase
    600 W 400 V three phase
    670 W 480 V three phase
    nominal torque
    6.82 lbf.in (0.77 N.m) 115 V three phase
    6.64 lbf.in (0.75 N.m) 230 V three phase
    6.37 lbf.in (0.72 N.m) 400 V three phase
    6.28 lbf.in (0.71 N.m) 480 V three phase
    nominal speed
    4000 rpm 230 V three phase
    9000 rpm 480 V three phase
    2000 rpm 115 V three phase
    8000 rpm 400 V three phase
    maximum current Irms
    4.8 A
    shaft end
    Parallel key
    shaft diameter
    0.35 in (9 mm)
    shaft length
    0.79 in (20 mm)
    key width
    0.12 in (3 mm)
    IP degree of protection
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    Housing IP67 EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    7.08 lbf.in (0.8 N.m)
    mounting support
    International standard flange
    motor flange size
    2.17 in (55 mm)
    torque constant
    0.7 N.m/A 248 °F (120 °C)
    back emf constant
    40 V/krpm 68 °F (20 °C)
    number of motor poles
    3
    rotor inertia
    0.117 kg.cm²
    stator resistance
    17.4 Ohm
    stator inductance
    53.54 mH
    maximum radial force Fr
    370 N 1000 rpm
    290 N 2000 rpm
    260 N 3000 rpm
    230 N 4000 rpm
    220 N 5000 rpm
    200 N 6000 rpm
    190 N 7000 rpm
    190 N 8000 rpm
    maximum axial force Fa
    40 N
    type of cooling
    Natural convection
    length
    7.13 in (181 mm)
    centring collar diameter
    1.57 in (40 mm)
    centring collar depth
    0.08 in (2 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.22 in (5.5 mm)
    circle diameter of the mounting holes
    2.48 in (63 mm)
    net weight
    3.53 lb(US) (1.6 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 830.2 KB
    Date 3/24/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SH30552P12F1200 : servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    Description
    servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SH30552P12F1200 : servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    Description
    servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SH30552P12F1200 : servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    Description
    servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    servo motor SH3 055 0,8Nm,key,multi,brake,str.conn,IP65/IP67,9k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /