Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
Schneider Eletric SH31001M11F2100 Picture

SH31001M11F2100

Schneider Eletric SH31001M11F2100 Picture
SH31001M11F2100

servo motor SH3 100 3,3Nm,key,single,brake,90°conn.IP65/IP65,6k RPM

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    6000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    1.8 A
    continuous stall torque
    29.21 lbf.in (3.3 N.m) 115...480 V three phase
    peak stall torque
    84.97 lbf.in (9.6 N.m) 115...480 V three phase
    nominal output power
    210 W 115 V three phase
    410 W 230 V three phase
    790 W 400 V three phase
    930 W 480 V three phase
    nominal torque
    28.32 lbf.in (3.2 N.m) 115 V three phase
    27.88 lbf.in (3.15 N.m) 230 V three phase
    26.55 lbf.in (3 N.m) 400 V three phase
    26.11 lbf.in (2.95 N.m) 480 V three phase
    nominal speed
    625 rpm 115 V three phase
    1250 rpm 230 V three phase
    2500 rpm 400 V three phase
    3000 rpm 480 V three phase
    maximum current Irms
    6.3 A
    shaft end
    Parallel key
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    key width
    0.24 in (6 mm)
    IP degree of protection
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    encoder type
    Absolute single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    79.66 lbf.in (9 N.m)
    mounting support
    International standard flange
    motor flange size
    3.94 in (100 mm)
    torque constant
    1.83 N.m/A 248 °F (120 °C)
    back emf constant
    115 V/krpm 68 °F (20 °C)
    number of motor poles
    4
    rotor inertia
    2.018 kg.cm²
    stator resistance
    13.9 Ohm
    stator inductance
    99.15 mH
    maximum radial force Fr
    900 N 1000 rpm
    720 N 2000 rpm
    630 N 3000 rpm
    570 N 4000 rpm
    530 N 5000 rpm
    maximum axial force Fa
    160 N
    type of cooling
    Natural convection
    length
    7.85 in (199.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    net weight
    10.58 lb(US) (4.8 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for SH31001M11F2100: servo motor SH3 100 3,3Nm,key,single,brake,90°conn.IP65/IP65,6k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SH31001M11F2100: servo motor SH3 100 3,3Nm,key,single,brake,90°conn.IP65/IP65,6k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /