Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
Schneider Eletric SH31001P01F2000 Picture

SH31001P01F2000

Green premium brand logo
Schneider Eletric SH31001P01F2000 Picture
SH31001P01F2000
Green premium brand logo

servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM

Show more characteristics
  • 1,592.81 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    6000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    3.5 A
    continuous stall torque
    29.21 lbf.in (3.3 N.m) 115...480 V three phase
    continuous power
    1190 W
    peak stall torque
    84.97 lbf.in (9.6 N.m) 115...480 V three phase
    nominal output power
    410 W 115 V three phase
    790 W 230 V three phase
    1410 W 400 V three phase
    1630 W 480 V three phase
    nominal torque
    27.88 lbf.in (3.15 N.m) 115 V three phase
    26.55 lbf.in (3 N.m) 230 V three phase
    23.90 lbf.in (2.7 N.m) 400 V three phase
    23.01 lbf.in (2.6 N.m) 480 V three phase
    nominal speed
    1250 rpm 115 V three phase
    2500 rpm 230 V three phase
    5000 rpm 400 V three phase
    6000 rpm 480 V three phase
    maximum current Irms
    12 A
    shaft end
    Smooth shaft
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    IP degree of protection
    Shaft bushing without shaft seal ring IP54 EN/IEC 60034-5
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    encoder type
    Absolute single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    79.66 lbf.in (9 N.m)
    mounting support
    International standard flange
    motor flange size
    3.94 in (100 mm)
    torque constant
    0.89 N.m/A 248 °F (120 °C)
    back emf constant
    60 V/krpm 68 °F (20 °C)
    number of motor poles
    4
    rotor inertia
    2.018 kg.cm²
    stator resistance
    3.8 Ohm
    stator inductance
    27.15 mH
    maximum radial force Fr
    900 N 1000 rpm
    720 N 2000 rpm
    630 N 3000 rpm
    570 N 4000 rpm
    530 N 5000 rpm
    maximum axial force Fa
    160 N
    type of cooling
    Natural convection
    length
    7.85 in (199.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.33 in (8.5 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    net weight
    10.58 lb(US) (4.8 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    GTIN
    03606485296401
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 830.2 KB
    Date 3/24/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SH31001P01F2000 : servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    Description
    servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SH31001P01F2000 : servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    Description
    servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SH31001P01F2000 : servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    Description
    servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    servo motor SH3 100 3,3Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /