Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
Schneider Eletric SH31401M12A2100 Picture

SH31401M12A2100

Schneider Eletric SH31401M12A2100 Picture
SH31401M12A2100

servo motor SH3 140 11,1Nm,key,multi,nobrake,90°conn.IP65/IP65,4k RPM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    4 A
    continuous stall torque
    98.24 lbf.in (11.1 N.m) 115...480 V three phase
    peak stall torque
    238.97 lbf.in (27 N.m) 115...480 V three phase
    nominal output power
    430 W 115 V three phase
    860 W 230 V three phase
    1670 W 400 V three phase
    1960 W 480 V three phase
    nominal torque
    97.36 lbf.in (11 N.m) 115 V three phase
    96.92 lbf.in (10.95 N.m) 230 V three phase
    93.82 lbf.in (10.6 N.m) 400 V three phase
    92.05 lbf.in (10.4 N.m) 480 V three phase
    nominal speed
    375 rpm 115 V three phase
    750 rpm 230 V three phase
    1500 rpm 400 V three phase
    1800 rpm 480 V three phase
    maximum current Irms
    10.8 A
    shaft end
    Parallel key
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    key width
    0.31 in (8 mm)
    IP degree of protection
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    5.51 in (140 mm)
    torque constant
    2.78 N.m/A 248 °F (120 °C)
    back emf constant
    193 V/krpm 68 °F (20 °C)
    number of motor poles
    5
    rotor inertia
    7.41 kg.cm²
    stator resistance
    5.3 Ohm
    stator inductance
    88.55 mH
    maximum radial force Fr
    1930 N 1000 rpm
    1530 N 2000 rpm
    1340 N 3000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    8.56 in (217.5 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    net weight
    26.24 lb(US) (11.9 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 830.2 KB
    Date 3/24/20
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /