Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 52 & Motors
Schneider Eletric SH31401M12F1200 Picture

SH31401M12F1200

Schneider Eletric SH31401M12F1200 Picture
SH31401M12F1200

servo motor SH3 140 11,1Nm,key,multi,brake,str.conn,IP65/IP67,4k RPM

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    4 A
    continuous stall torque
    98.24 lbf.in (11.1 N.m) 115...480 V three phase
    peak stall torque
    238.97 lbf.in (27 N.m) 115...480 V three phase
    nominal output power
    430 W 115 V three phase
    860 W 230 V three phase
    1670 W 400 V three phase
    1960 W 480 V three phase
    nominal torque
    97.36 lbf.in (11 N.m) 115 V three phase
    96.92 lbf.in (10.95 N.m) 230 V three phase
    93.82 lbf.in (10.6 N.m) 400 V three phase
    92.05 lbf.in (10.4 N.m) 480 V three phase
    nominal speed
    375 rpm 115 V three phase
    750 rpm 230 V three phase
    1500 rpm 400 V three phase
    1800 rpm 480 V three phase
    maximum current Irms
    10.8 A
    shaft end
    Parallel key
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    key width
    0.31 in (8 mm)
    IP degree of protection
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    Housing IP67 EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    203.57 lbf.in (23 N.m)
    mounting support
    International standard flange
    motor flange size
    5.51 in (140 mm)
    torque constant
    2.78 N.m/A 248 °F (120 °C)
    back emf constant
    193 V/krpm 68 °F (20 °C)
    number of motor poles
    5
    rotor inertia
    9.21 kg.cm²
    stator resistance
    5.3 Ohm
    stator inductance
    88.55 mH
    maximum radial force Fr
    1930 N 1000 rpm
    1530 N 2000 rpm
    1340 N 3000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    10.06 in (255.5 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    net weight
    28.66 lb(US) (13 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for SH31401M12F1200: servo motor SH3 140 11,1Nm,key,multi,brake,str.conn,IP65/IP67,4k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SH31401M12F1200: servo motor SH3 140 11,1Nm,key,multi,brake,str.conn,IP65/IP67,4k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /