Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 52 & Motors
Schneider Eletric SH31401P02A2100 Picture

SH31401P02A2100

Green premium brand logo
Schneider Eletric SH31401P02A2100 Picture
SH31401P02A2100
Green premium brand logo

servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM

Show more characteristics
  • 2,466.26 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    7.8 A
    continuous stall torque
    98.24 lbf.in (11.1 N.m) 115...480 V three phase
    peak stall torque
    238.97 lbf.in (27 N.m) 115...480 V three phase
    nominal output power
    860 W 115 V three phase
    1670 W 230 V three phase
    2890 W 400 V three phase
    3170 W 480 V three phase
    nominal torque
    96.92 lbf.in (10.95 N.m) 115 V three phase
    93.82 lbf.in (10.6 N.m) 230 V three phase
    81.43 lbf.in (9.2 N.m) 400 V three phase
    74.35 lbf.in (8.4 N.m) 480 V three phase
    nominal speed
    750 rpm 115 V three phase
    1500 rpm 230 V three phase
    3000 rpm 400 V three phase
    3600 rpm 480 V three phase
    maximum current Irms
    20.8 A
    shaft end
    Smooth shaft
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    IP degree of protection
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    5.51 in (140 mm)
    torque constant
    1.43 N.m/A 248 °F (120 °C)
    back emf constant
    100 V/krpm 68 °F (20 °C)
    number of motor poles
    5
    rotor inertia
    7.41 kg.cm²
    stator resistance
    1.41 Ohm
    stator inductance
    23.72 mH
    maximum radial force Fr
    1930 N 1000 rpm
    1530 N 2000 rpm
    1340 N 3000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    8.56 in (217.5 mm)
    centring collar diameter
    5.12 in (130 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.50 in (165 mm)
    Net Weight
    26.24 lb(US) (11.9 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    GTIN
    03606485297484
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    27.56 lb(US) (12.5 kg)
    Returnability
    No
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    10.24 in (26 cm)
    Package 1 width
    7.87 in (20 cm)
    Package 1 Length
    23.23 in (59 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 830.2 KB
    Date 3/24/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SH31401P02A2100 : servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    Description
    servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 441.9 KB
    Date 1/21/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SH31401P02A2100 : servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    Description
    servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SH31401P02A2100 : servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    Description
    servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    servo motor SH3 140 11,1Nm,nokey,multi,nobrake,90°conn.IP65/IP65,4k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.