USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Lexium 52 & Motors
Schneider Eletric SH32053P12F1000 Picture

SH32053P12F1000

Green premium brand logo
Schneider Eletric SH32053P12F1000 Picture
SH32053P12F1000
Green premium brand logo

servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM

Show more characteristics
  • Price*
    7,926.13 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    3800 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    33.2 A
    continuous stall torque
    835.51 lbf.in (94.4 N.m) 115...480 V three phase
    peak stall torque
    2920.74 lbf.in (330 N.m) 115...480 V three phase
    nominal output power
    4450 W 115 V three phase
    7790 W 230 V three phase
    10620 W 400 V three phase
    10100 W 480 V three phase
    nominal torque
    751.43 lbf.in (84.9 N.m) 115 V three phase
    658.49 lbf.in (74.4 N.m) 230 V three phase
    448.73 lbf.in (50.7 N.m) 400 V three phase
    355.80 lbf.in (40.2 N.m) 480 V three phase
    nominal speed
    500 rpm 115 V three phase
    1000 rpm 230 V three phase
    2000 rpm 400 V three phase
    2400 rpm 480 V three phase
    maximum current Irms
    136.1 A
    shaft end
    Parallel key
    shaft diameter
    1.50 in (38 mm)
    shaft length
    3.15 in (80 mm)
    key width
    0.39 in (10 mm)
    IP degree of protection
    Shaft bushing without shaft seal ring IP54 EN/IEC 60034-5
    Motor IP65 EN/IEC 60034-5
    Shaft bushing IP65 EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    708.06 lbf.in (80 N.m)
    mounting support
    International standard flange
    motor flange size
    8.07 in (205 mm)
    torque constant
    2.76 N.m/A 248 °F (120 °C)
    back emf constant
    172 V/krpm 68 °F (20 °C)
    number of motor poles
    5
    rotor inertia
    206 kg.cm²
    stator resistance
    0.2 Ohm
    stator inductance
    6.3 mH
    maximum radial force Fr
    4500 N 1000 rpm
    3570 N 2000 rpm
    3120 N 3000 rpm
    maximum axial force Fa
    740 N
    type of cooling
    Natural convection
    length
    21.20 in (538.5 mm)
    centring collar diameter
    7.09 in (180 mm)
    centring collar depth
    0.16 in (4 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.55 in (14 mm)
    circle diameter of the mounting holes
    8.46 in (215 mm)
    net weight
    155.65 lb(US) (70.6 kg)
    Ordering and shipping details
    Category
    18359-PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    Package weight(Lbs)
    147.40 lb(US) (66.860 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for SH32053P12F1000: servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for SH32053P12F1000: servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Description
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 779.1 KB
    Date 8/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Description
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Description
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    servo motor SH3 205 94,4Nm,key,multi,brake,str.conn,IP54/IP65,3.8k RPM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /