Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric SM556A199M120TB Picture

SM556A199M120TB

Schneider Eletric SM556A199M120TB Picture
SM556A199M120TB

SUPERPROX ULTRASONIC ANALOG SENSOR

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,460.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Standard format
    device short name
    SM556
    sensor design
    Compact
    material
    Plastic
    [Us] rated supply voltage
    12...24 V DC
    electrical connection
    1 connector
    product specific application
    Other terminal unit
    [Sd] sensing range
    0.17…3.28 ft (0.051…1 m)
    IP degree of protection
    IP66
    Complementary
    [Sn] nominal sensing distance
    3.28 ft (1 m)
    type of sensing window
    Fixed
    transmission frequency
    200 kHz
    Ordering and shipping details
    Category
    22490 - SENSORS-ULTRASONIC (XX5,6)
    Discount Schedule
    DS2
    GTIN
    03389119095228
    Package weight(Lbs)
    0.20 kg (0.43 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SM556A199M120TB : SUPERPROX ULTRASONIC ANALOG SENSOR
    Description
    SUPERPROX ULTRASONIC ANALOG SENSOR
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    SUPERPROX ULTRASONIC ANALOG SENSOR
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /