Roll over image to zoom in

Modem communication interface, Zelio Logic, for smart relay
SR2COM01
Product availability: Stock - Normally stocked in distribution facility
Monitor or remote control of machine or installation that operate without personnel
Communication interface allows messages, telephone numbers, and calling
Compact device provide alarm management software that use for PC type receiving device
It is flexibility design for space-saving with retractable mounting lug, spring for clip-on
Various combinations are possible between the types of Modem used on the remotestation and the type of receiving device
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
62
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.