Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Logic
Schneider Eletric SR2SFT01 Picture

SR2SFT01

Schneider Eletric SR2SFT01 Picture
SR2SFT01

Programming software “Zelio Soft 2” multilingual - for Zelio Logic

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 74.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Logic
    product or component type
    Programming software
    product compatibility
    Zelio Logic compact and modular smart relay
    software designation
    Zelio Soft 2 multi-language
    Complementary
    language
    Multilingual
    software function
    FDB language program editor
    Ladder language program editor
    operating system
    Windows 7 64 bits
    Windows 7 32 bit
    Windows 10 64 bit
    Windows 10 32 bit
    Windows 8.1 32/64 bit
    Net Weight
    0.44 lb(US) (0.2 kg)
    Ordering and shipping details
    Category
    22378 - SR2,3 ZELIO 2 RELAYS
    Discount Schedule
    I
    GTIN
    00785901571810
    Returnability
    Yes
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English8
    • French8
    • German3
    • Italian2
    • Portuguese3
    • Spanish7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Zelio Logic Programming Guide (Version 01)
    Description
    This manual describes how to use the programming software Zelio Soft 2.
    prp.document.label.format pdf
    Size 4.6 MB
    Date 10/1/17
    Description
    This manual describes how to use the programming software Zelio Soft 2.
    Zelio Logic - Smart Relay, User Manual (Version 01)
    Description
    This manual describes the use of functions accessible from the front panel of the smart relay.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/17
    Description
    This manual describes the use of functions accessible from the front panel of the smart relay.
    Zelio Soft 2 Applications Examples Guide (Version 00)
    Description
    This document describes a number of example projects for Zelio Logic smart relay in the Ladder and FBD programming languages.The examples described in this document are intended for learning purposes only. They must not be used directly on products that are part of a machine or process.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 9/1/17
    Description
    This document describes a number of example projects for Zelio Logic smart relay in the Ladder and FBD programming languages.The examples described in this document are intended for learning purposes only. They must not be used directly on products that are part of a machine or process.
    Zelio Logic 2 Quick Start (Version 01)
    Description
    Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 6/1/17
    Description
    Getting started with ZelioSoft for beginners. The goal of this document is to help a beginner in the automatism field, to get familiarized with ZelioSoft. Thus, the user will be guided all along the Quick Start in order to create a first program. The list of material to use is given below. Nevertheless, the simulation could be used in case of a lack of material.
    prp.document.label.format pdf
    Size 4.2 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 4.3 MB
    Date 10/1/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 9/1/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 6/1/17
    prp.document.label.format pdf
    Size 2.6 MB
    Date 1/1/17
    prp.document.label.format pdf
    Size 169.1 KB
    Date 12/1/09
    Description
    None
  • View more View less

    Software and Firmware

    Language
    • All Languages7
    • English7
    • French7
    • German6
    • Italian6
    • Portuguese5
    • Spanish6
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ZelioSoft2 V5.3.1 : programming software & documentation (Version V5.3.1)
    Description
    Cyber security improvements: Protect against some incorrect Zeliosoft application files (CVE-2019-6822), update of the license manager. Improved Ladder Printing. Fixed bug: impossible to deposit a block at the place of a block erased if this one was placed on a drawing. Displaying a message when inserting or deleting a Ladder line if a graph is cut in line 120.
    prp.document.label.format exe
    Size 165.5 MB
    Date 6/27/19
    Description
    Cyber security improvements: Protect against some incorrect Zeliosoft application files (CVE-2019-6822), update of the license manager. Improved Ladder Printing. Fixed bug: impossible to deposit a block at the place of a block erased if this one was placed on a drawing. Displaying a message when inserting or deleting a Ladder line if a graph is cut in line 120.