USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Smart-UPS On-Line
Schneider Eletric SRT1000RMXLA Picture

SRT1000RMXLA

Schneider Eletric SRT1000RMXLA Picture
SRT1000RMXLA

APC Smart-UPS SRT 1000VA RM 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 1000VA RM 120V
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack Mounting support rails , Rack mounting hardware , USB cable , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    900 Watts / 1000 VA
    Max Configurable Power (Watts)
    900 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    50-150 (40% Load) V , 80 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC155
    RBC Quantity
    1
    Nominal Battery Voltage
    48V
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    432 Joules
    Physical
    Maximum Height
    3.35 inches (85.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    20.0 inches (508.0 mm)
    Rack Height
    2 U
    Net Weight
    48.5 lbs (22.0 kg)
    Shipping Weight
    65.27 lbs (29.6 kg)
    Shipping Height
    9.7 inches (246.0 mm)
    Shipping Width
    23.4 inches (594.0 mm)
    Shipping Depth
    29.5 inches (749.0 mm)
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -4 - 122 °F (-20 - 50 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    317.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , FCC Part 15 Class A , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages15
    • English10
    • French1
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size zip
    Size 5.4 MB
    Date 12/10/14
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 178.7 KB
    Date 12/10/14
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation Guide Smart-UPS On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount (Version 2)
    Description
    Installation Guide for Smart-UPS™On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount
    Size pdf
    Size 528.4 KB
    Date 11/4/18
    Description
    Installation Guide for Smart-UPS™On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/23/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion (Version 2)
    Description
    Installation manual for Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion
    Size pdf
    Size 493.4 KB
    Date 4/26/17
    Description
    Installation manual for Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion
    Installation guide Smart-UPS Online SRTRK3 (Version 2)
    Description
    Installation guide Smart-UPS Online SRTRK3
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Description
    Installation guide Smart-UPS Online SRTRK3
    Smart-UPS On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount (Version 1)
    Description
    Operation manual for Smart-UPS On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount
    Size pdf
    Size 526.2 KB
    Date 1/3/17
    Description
    Operation manual for Smart-UPS On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 988 KB
    Date 1/3/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRT1000RMXLA - APC Smart-UPS SRT 1000VA, 120V, Rack Model with Battery Packs (Version 0)
    Files in document
    pdf
    905.8 KB
    Description
    Smart-UPS On-Line\Package
    Size zip
    Size 4.6 MB
    Date 3/29/17
    Files in document
    pdf
    905.8 KB
    Description
    Smart-UPS On-Line\Package
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Canadian Certification for APC Smart-UPS SRT1000XLJ & SRT48BPJ (Version 0)
    Description
    Models: SRT3000XLT, SRT3000RMXLT, SRT3000RMXLT-NC,SRT3000XLT-IEC, SRT3000RMXLT-IEC, SRT3000RMXLW-NC, SRT3000XLW-IEC, SRT3000RMXLW-IEC, SRT2200XLA, SRT2200RMXLA, SRT2200RMXLAUS, SRT2200RMXLA-NC, SRT3000XLA, SRT3000XLAUS, SRT3000RMXLA, DLRT3000RMXLA, SRT3000RMXLA-NC, SRT1500XLA, SRT1500RMXLA, SRT1500XLA-NC, SRT1500RMXLA-NC, SRT1000XLA,SRT1000RMXLA, SRT1000XLA-NC, SRT1000RMXLA-NC, SRT1000XLJ. Accessory: Remote Battery Cabinet, Models SRT48BP, SRT48BPJ,SRT48RMBP, SRT72BP, SRT72RMBP, SRT96BP, SRT96RMBP
    Size pdf
    Size 231.6 KB
    Date 7/30/19
    Description
    Models: SRT3000XLT, SRT3000RMXLT, SRT3000RMXLT-NC,SRT3000XLT-IEC, SRT3000RMXLT-IEC, SRT3000RMXLW-NC, SRT3000XLW-IEC, SRT3000RMXLW-IEC, SRT2200XLA, SRT2200RMXLA, SRT2200RMXLAUS, SRT2200RMXLA-NC, SRT3000XLA, SRT3000XLAUS, SRT3000RMXLA, DLRT3000RMXLA, SRT3000RMXLA-NC, SRT1500XLA, SRT1500RMXLA, SRT1500XLA-NC, SRT1500RMXLA-NC, SRT1000XLA,SRT1000RMXLA, SRT1000XLA-NC, SRT1000RMXLA-NC, SRT1000XLJ. Accessory: Remote Battery Cabinet, Models SRT48BP, SRT48BPJ,SRT48RMBP, SRT72BP, SRT72RMBP, SRT96BP, SRT96RMBP
    UL Certificate of Compliance for APC Smart-UPS SRT 3000VA, 2200VA, 1500VA & 1000VA (Version 2)
    Description
    UL 1778 4th ed.; CSA C22.2 No. 107.3 (2nd ed.)
    Size pdf
    Size 332.2 KB
    Date 7/19/18
    Description
    UL 1778 4th ed.; CSA C22.2 No. 107.3 (2nd ed.)
    IEC 62040-2 immunity report for APC SMART-UPS SRT 1500VA RM/TWR 120V (Version 0)
    Description
    Immunity test report as per IEC 62040-2
    Size pdf
    Size 3 MB
    Date 2/15/17
    Description
    Immunity test report as per IEC 62040-2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /