USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Smart-UPS On-Line
Schneider Eletric SRT10KRMXLT30 Picture

SRT10KRMXLT30

Schneider Eletric SRT10KRMXLT30 Picture
SRT10KRMXLT30

APC Smart-UPS SRT 10000VA RM 208V L630

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 10000VA RM 208V L630
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack Mounting support rails , Rack mounting hardware , Temperature Probe , USB cable , Warranty card , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    10.0 KW / 10.0 kVA
    Max Configurable Power (Watts)
    10.0 KW / 10.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (6) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 275 V
    Input voltage adjustable range for mains operation
    100 - 275 (half load)V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    1.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    2
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    Communications & Management
    Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Physical
    Maximum Height
    10.35 inches (263.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    28.15 inches (715.0 mm)
    Rack Height
    6 U
    Net Weight
    246.0 lbs (111.58 kg)
    Shipping Weight
    291.18 lbs (132.09 kg)
    Shipping Height
    26.81 inches (681.0 mm)
    Shipping Width
    23.62 inches (600.0 mm)
    Shipping Depth
    39.37 inches (1000.0 mm)
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2490.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , ENERGY STAR V2.0 (USA) , FCC Part 15 Class A , NOM , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages12
    • English4
    • French4
    • Spanish4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Operation Smart-UPS On-Line 8/10 kVA, 208/220/230/240 Vac TWR/RM 6U (Version 5)
    Description
    Operation Manual SRT8K/SRT10K, 208/220/230/240 Vac Tower/Rack-Mount 6U
    Size pdf
    Size 862.4 KB
    Date 4/9/19
    Description
    Operation Manual SRT8K/SRT10K, 208/220/230/240 Vac Tower/Rack-Mount 6U
    Installation Smart-UPS On-Line 8/10 kVA, 208/220/230/240 Vac TWR/RM 6U (Version 6)
    Description
    Installation Guide for SRT8K/SRT10K, 208/220/230/240 Vac Tower/Rack-Mount 6U
    Size pdf
    Size 1.1 MB
    Date 4/9/19
    Description
    Installation Guide for SRT8K/SRT10K, 208/220/230/240 Vac Tower/Rack-Mount 6U
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Size pdf
    Size 46.8 KB
    Date 7/16/18
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Installation guide Smart-UPS Online SRTRK3 (Version 2)
    Description
    Installation guide Smart-UPS Online SRTRK3
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Description
    Installation guide Smart-UPS Online SRTRK3
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 5)
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    Size pdf
    Size 379.6 KB
    Date 7/16/18
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 5)
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Size pdf
    Size 126 KB
    Date 7/16/18
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Size pdf
    Size 1.2 MB
    Date 4/25/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /