USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Smart-UPS On-Line
Schneider Eletric SRT5KXLT-5KTF Picture

SRT5KXLT-5KTF

Schneider Eletric SRT5KXLT-5KTF Picture
SRT5KXLT-5KTF

APC Smart-UPS SRT 5000VA with 208/240V to 120V Step-Down Transformer

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 5000VA with 208/240V to 120V Step-Down Transformer
    Includes
    CD with software , Documentation CD , Installation guide , Integrated network management , Removable support feet , Temperature Probe
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    4800 Watts / 5000 VA
    Max Configurable Power (Watts)
    4800 Watts / 5000 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    240V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L14-30R (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L6-20R (Battery Backup) , (8) NEMA 5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    10 feet (3.05 meters)
    Input voltage range for main operations
    160 - 275 V
    Input voltage adjustable range for mains operation
    100 - 275 (half load)V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    1.5 hour(s)
    Replacement Battery
    APCRBC140
    Nominal Battery Voltage
    192V
    Communications & Management
    Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Physical
    Maximum Height
    17.0 inches (432.0 mm)
    Maximum Width
    10.2 inches (259.0 mm)
    Maximum Depth
    28.32 inches (719.0 mm)
    Net Weight
    248.0 lbs (112.49 kg)
    Shipping Weight
    282.0 lbs (127.91 kg)
    Shipping Height
    26.68 inches (678.0 mm)
    Shipping Width
    24.0 inches (610.0 mm)
    Shipping Depth
    38.6 inches (980.0 mm)
    Color
    Black
    Units per Pallet
    3.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    1047.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , ENERGY STAR V2.0 (USA) , FCC Part 15 Class A , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • All Languages16
    • English8
    • French3
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size zip
    Size 5.4 MB
    Date 12/10/14
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 178.7 KB
    Date 12/10/14
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation Smart-UPS On-Line SRT5K/6K (Version 2.0)
    Description
    Installation Smart-UPS On-Line SRT5K/6K
    Size pdf
    Size 885.6 KB
    Date 10/1/19
    Description
    Installation Smart-UPS On-Line SRT5K/6K
    Operation Smart-UPS On-Line 5/6 kVA 208/220/230/240 Vac TWR/RM 3U/4U (Version 4)
    Description
    Operation Manual Smart-UPS On-Line 5/6 kVA 208/220/230/240 Vac Tower/Rack-Mount 3U/4U
    Size pdf
    Size 790.2 KB
    Date 4/9/19
    Description
    Operation Manual Smart-UPS On-Line 5/6 kVA 208/220/230/240 Vac Tower/Rack-Mount 3U/4U
    Smart-UPS On-Line Isolation and Step-Down Transformer SRT5KTF (Version 4)
    Description
    Smart-UPS On-Line Isolation and Step-Down Transformer SRT5KTF
    Size pdf
    Size 273.1 KB
    Date 11/15/17
    Description
    Smart-UPS On-Line Isolation and Step-Down Transformer SRT5KTF
    Installation guide Smart-UPS Online SRTRK3 (Version 1.1)
    Description
    Installation guide Smart-UPS Online SRTRK3
    Size pdf
    Size 1.2 MB
    Date 3/1/17
    Description
    Installation guide Smart-UPS Online SRTRK3
    Size pdf
    Size 936.5 KB
    Date 10/1/19
    Size pdf
    Size 1.2 MB
    Date 3/1/17
    Size pdf
    Size 1.1 MB
    Date 10/1/19
    Size pdf
    Size 423.3 KB
    Date 11/15/17
    Size pdf
    Size 1.2 MB
    Date 3/1/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRT5KXLT-5KTF - APC Smart-UPS 5kVA 2U Tower Step-Down Transformer + 192V Battery Pack (Version 0)
    Files in document
    Description
    Smart-UPS On-Line,Package with Step-Down Transformer, 5kVA
    Size zip
    Size 8.5 MB
    Date 7/7/15
    Files in document
    Description
    Smart-UPS On-Line,Package with Step-Down Transformer, 5kVA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    NOM (Mexico) certification for APC Smart-UPS On-Line SRT 5 kVA XLT (Version 0)
    Description
    Certificado de Producto Nuevo de Conformidad con Norma Mexicana NMX
    Size pdf
    Size 879 KB
    Date 8/7/15
    Description
    Certificado de Producto Nuevo de Conformidad con Norma Mexicana NMX
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    CSI 2004 Smart-UPS On-Line SRT 5 to 10kVA 208V Guide Specification (Version 0)
    Files in document
    pdf
    429.5 KB
    zip
    69.9 KB
    Description
    Guide Specification
    Size zip
    Size 499.4 KB
    Date 6/26/15
    Files in document
    pdf
    429.5 KB
    zip
    69.9 KB
    Description
    Guide Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /