USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric SS80120LI Picture

SS80120LI

Product Logo
Schneider Eletric SS80120LI Picture
SS80120LI
Product Logo

BARRIER LINE SIDE 600 V 800-1200A HDSS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    536.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00058 - MISC SWITCH ACCESSORIES
    Discount Schedule
    DE1
    GTIN
    00785901705277
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Additional Line Barrier (Version 1)
    Description
    This bulletin contains instructions for installing an additional line barrier, to be used on E04 series 800–1200 A heavy duty safety switches.
    Size pdf
    Size 139.2 KB
    Date 5/28/07
    Description
    This bulletin contains instructions for installing an additional line barrier, to be used on E04 series 800–1200 A heavy duty safety switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BARRIER LINE SIDE 600 V 800-1200A HDSS
    Description
    BARRIER LINE SIDE 600 V 800-1200A HDSS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    BARRIER LINE SIDE 600 V 800-1200A HDSS
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BARRIER LINE SIDE 600 V 800-1200A HDSS
    Description
    BARRIER LINE SIDE 600 V 800-1200A HDSS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    BARRIER LINE SIDE 600 V 800-1200A HDSS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /