USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSL1D101JD Picture

SSL1D101JD

Green premium brand logo
Schneider Eletric SSL1D101JD Picture
SSL1D101JD
Green premium brand logo

solid state relay,Plug-in,input 3-12 V DC, output 1-48 V DC, 0.1A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    9.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSL
    Phase
    1 phase
    Complementary
    mounting support
    Socket
    Line Rated Current
    0.1 A
    output voltage
    1...48 V DC
    [Uc] control circuit voltage
    3...12 V DC
    contacts type and configuration
    1 NO
    capacitance unbalance
    1.5 pF input/output
    minimum switching voltage
    3 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    input current limits
    4 mA
    input impedance
    1250 Ohm
    solid state output type
    Transistor output
    DC switching
    load current
    0.001…0.1 A
    tansient Overvoltage
    60 V DC
    maximum operating frequency
    500 Hz
    surge current
    0.3 A 10 ms
    maximum voltage drop
    <1 V on-state
    maximum leakage current
    0.001 mA off-state
    response time
    0.02 ms turn-on)
    0.13 ms turn-off)
    overvoltage category
    III
    width
    0.20 in (5 mm)
    height
    1.10 in (28 mm)
    depth
    0.59 in (15 mm)
    net weight
    0.01 lb(US) (0.0041 kg)
    Environment
    flame retardance
    V0 UL 94
    dielectric strength
    3750 V input/output
    pollution degree
    2
    product certifications
    RoHS
    UL
    REACH
    CSA
    marking
    CE
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -4…185 °F (-20…85 °C)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901968184
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for SSL1D101JD: solid state relay,Plug-in,input 3-12 V DC, output 1-48 V DC, 0.1A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for SSL1D101JD: solid state relay,Plug-in,input 3-12 V DC, output 1-48 V DC, 0.1A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    Size pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    Description
    MC257594_Class 3211-07_SSR
    Size htm
    Size 207 B
    Date 5/18/15
    Description
    MC257594_Class 3211-07_SSR
    UL Recognized SSM1 SSL1 SSLM1 (Version 1.0)
    Files in document
    pdf
    476.2 KB
    pdf
    478.9 KB
    Description
    NRNT2_NRNT8_E173076_SSR SSLM1 - IO modules
    Size zip
    Size 955.1 KB
    Date 5/6/15
    Files in document
    pdf
    476.2 KB
    pdf
    478.9 KB
    Description
    NRNT2_NRNT8_E173076_SSR SSLM1 - IO modules
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC Zelio Solid State Relays SSP3 SSM1 SSM2 SSL1 SSLZ (Version 1.0)
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    Size pdf
    Size 194.8 KB
    Date 10/10/18
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 785.1 KB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSL1D101JD_ROHS_DECLARATION
    Description
    SSL1D101JD_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SSL1D101JD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 687.4 KB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSL1D101JD_REACH_DECLARATION
    Description
    SSL1D101JD_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SSL1D101JD_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    SSL1D101JD_ROHS_CHINA_DECLARATION
    Description
    SSL1D101JD_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    SSL1D101JD_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Performance Curves

    Derating Curves


    A :
    Load Current (Amperes)
    B :
    Ambient Temperature (°C)


Compare products: /