USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSLZRA3 Picture

SSLZRA3

Green premium brand logo
Schneider Eletric SSLZRA3 Picture
SSLZRA3
Green premium brand logo

socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8.66 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    device short name
    SSLZ
    sale per indivisible quantity
    10
    Complementary
    contact terminal arrangement
    Separate
    product compatibility
    Solid state relay SSL NO 110 V AC
    Solid state relay SSL NO 110 V DC
    shape of pin
    Flat
    [Ith] conventional free air thermal current
    6 A
    [Ith] conventional free air thermal current
    6 A
    [Ue] rated operational voltage
    < 250 V AC/DC
    connections - terminals
    Spring terminals, 1 x 0.2...1 x 1.5 mm² AWG 24...AWG 16) solid without cable end
    Spring terminals, 1 x 0.2...1 x 1.5 mm² AWG 24...AWG 16) flexible with cable end
    clamping force
    10…40 N
    fixing mode
    Clip-on 35 mm DIN rail)
    switching voltage
    110 V AC/DC
    local signalling
    Input status LED green)
    width
    0.24 in (6.2 mm)
    height
    3.98 in (101 mm)
    depth
    3.09 in (78.6 mm)
    net weight
    0.06 lb(US) (0.0285 kg)
    Environment
    flame retardance
    V0 UL 94
    standards
    IEC 61984
    product certifications
    RoHS
    UL 508
    CSA C22-2 No 14
    REACH
    marking
    CE
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20
    dielectric strength
    2500 V
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901968368
    Package weight(Lbs)
    0.03 kg (0.06 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for SSLZRA3: socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for SSLZRA3: socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    Size pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSLZ - sockets (Version 1.0)
    Description
    MC254977_Class 3211-07_SSR
    Size htm
    Size 215 B
    Date 5/18/15
    Description
    MC254977_Class 3211-07_SSR
    UL Recognized SSLZ - sockets (Version 1.0)
    Files in document
    htm
    356 B
    htm
    335 B
    Description
    SWIV2_SWIV8_E172326_SSR
    Size zip
    Size 691 B
    Date 1/23/14
    Files in document
    htm
    356 B
    htm
    335 B
    Description
    SWIV2_SWIV8_E172326_SSR
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC Zelio Solid State Relays SSP3 SSM1 SSM2 SSL1 SSLZ (Version 1.0)
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    Size pdf
    Size 194.8 KB
    Date 10/10/18
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 785.1 KB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Description
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 687.4 KB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Description
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Description
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    socket SSL - 6 A - 110 V AC/DC- spring clamp - for relay SSL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    Wiring Diagram for DC Output


    (1)
    Protection circuit
    (2)
    Terminal 12 is not in use for SSL Relay

    Wiring Diagram for AC Output


    (1)
    Protection circuit
    (2)
    Terminal 12 is not in use for SSL Relay

    Example of RSLZ2 Bus Jumper Mounting on Sockets


    (1)
    A1
    (2)
    A2
    (3)
    Bus jumper polarity A1
    (4)
    Bus jumper polarity A2


Compare products: /