USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSM1A16B7 Picture

SSM1A16B7

Green premium brand logo
Schneider Eletric SSM1A16B7 Picture
SSM1A16B7
Green premium brand logo

solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    30.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSM
    number of channels
    1
    Number of phases
    1 phase
    Complementary
    mounting support
    Symmetrical DIN rail
    Line Rated Current
    6 A
    output voltage
    24...280 V AC
    [Uc] control circuit voltage
    18...36 V AC
    contacts type and configuration
    1 NO
    tightening torque
    0.5...0.8 N.m input
    0.5...0.8 N.m output
    connections - terminals
    Screw terminals 1 x 0.3...1 x 1.5 mm², AWG 22...AWG 16) input
    Screw terminals 1 x 0.3...1 x 2.5 mm², AWG 22...AWG 14) output
    maximum capacitance
    10 pF input/output
    insulation resistance
    1000 MOhm 500 V DC
    local signalling
    Input status LED green)
    minimum switching voltage
    18 V AC turn-on
    maximum switching voltage
    4 V AC turn-off
    input current
    3.5…8.5 mA
    solid state output type
    Zero voltage switching
    SCR output
    load current
    0.15…6 A
    transient overvoltage
    600 V
    surge current
    285 A 16.6 ms
    300 A 20 ms
    maximum voltage drop
    <1.3 V on-state
    Maximum Horse Power Rating
    0.16 hp 104 °F (40 °C) 240 V AC
    maximum I²t for fusing
    410 A².s 10 ms 50 Hz
    375 A².s 8.33 ms 60 Hz
    maximum leakage current
    0.1 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle turn-on)
    30 ms turn-off)
    power factor
    0.5 with maximum load)
    overvoltage category
    III
    width
    0.43 in (11 mm)
    height
    3.56 in (90.3 mm)
    depth
    3.30 in (83.7 mm)
    net weight
    0.11 lb(US) (0.05 kg)
    Environment
    flame retardance
    V0 UL 94
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    pollution degree
    2
    standards
    IEC 60950-1
    IEC 61000
    IEC 62314
    product certifications
    CSA
    REACH
    UL
    marking
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    -22…176 °F (-30…80 °C)
    ambient air temperature for storage
    -22…212 °F (-30…100 °C)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901860938
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for SSM1A16B7: solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for SSM1A16B7: solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    Size pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Size zip
    Size 918.7 KB
    Date 7/9/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    CSA Certificate SSP3 SSM1 SSM2 (Version 1.0)
    Description
    MC257594_Class 3211-04_SSR
    Size htm
    Size 215 B
    Date 7/9/13
    Description
    MC257594_Class 3211-04_SSR
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC Zelio Solid State Relays SSP3 SSM1 SSM2 SSL1 SSLZ (Version 1.0)
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    Size pdf
    Size 194.8 KB
    Date 10/10/18
    Description
    Zelio Solid State Relays - SSP3 SSM1 SSM2 SSL1 SSLZ (LnH)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    Description
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    Description
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    Description
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    solid state relay - DIN rail mount - input 18-36 V AC, output 24-280 V AC ,6A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Performance Curves

    Derating Curves


    A :
    Load Current (Amperes)
    B :
    Ambient Temperature (°C)
    1 :
    Multiple units, no minimum spacing between components
    2 :
    Installed single unit, distance to adjacent components more than 11 mm


Compare products: /