Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Relays Solid State
Schneider Eletric SSM1A430BD Picture

SSM1A430BD

Schneider Eletric SSM1A430BD Picture
SSM1A430BD

solid state relay - DIN rail mount - input 4-32Vdc, output 48-660Vac, 30A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 53.10 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony Relay
    product or component type
    Solid state relay
    device short name
    SSM1
    Number of phases
    1 phase
    Complementary
    mounting support
    Symmetrical DIN rail
    Line Rated Current
    30 A
    output voltage
    48...660 V AC
    [Uc] control circuit voltage
    4...32 V DC
    contacts type and configuration
    1 NO
    tightening torque
    0.6...0.7 N.m input
    1.36...1.7 N.m output
    connections - terminals
    Screw terminals 1 x 0.2...1 x 5.3 mm², AWG 24...AWG 10) input
    Screw terminals 1 x 0.2...1 x 5.3 mm², AWG 24...AWG 10) output
    maximum capacitance
    8 pF input/output
    insulation resistance
    1000 MOhm 500 V DC
    local signalling
    Input status LED green)
    switching voltage
    4 V DC turn-on
    1 V DC turn-off
    input current
    8…12 mA
    solid state output type
    SCR output
    Zero voltage switching
    load current
    0.15…30 A
    transient overvoltage
    1200 V
    surge current
    1200 A 16.6 ms
    maximum voltage drop
    <1.6 V on-state
    maximum I²t for fusing
    6000 A².s 8.3 ms
    maximum leakage current
    1 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle turn-on)
    0.5 cycle turn-off)
    overvoltage category
    III
    Net Weight
    0.62 lb(US) (0.28 kg)
    Environment
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    pollution degree
    2
    standards
    CSA C22.2 No 14
    UL 508
    IEC 60950-1
    product certifications
    CSA
    UL
    EAC
    marking
    EAC
    UL
    CE
    CSA
    IP degree of protection
    IP20
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901292128
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.66 lb(US) (0.30 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    0.320 dm
    Package 1 width
    1.100 dm
    Package 1 Length
    1.100 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/14/18
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 7/17/15
    prp.document.label.format htm
    Size 207 B
    Date 5/18/15
    UL Recognized SSM1 SSL1 SSLM1 (Version 1.0)
    Files in document
    pdf
    476.2 KB
    pdf
    478.9 KB
    prp.document.label.format zip
    Size 955.1 KB
    Date 5/6/15
    Files in document
    pdf
    476.2 KB
    pdf
    478.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 239.3 KB
    Date 3/1/18
    prp.document.label.format pdf
    Size 222.3 KB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SSM1A430BD : SSM1A430BD_ROHS_CHINA_DECLARATION
    Description
    SSM1A430BD_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    SSM1A430BD_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.6 MB
    Date 12/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSM1A430BD : SSM1A430BD_ROHS_DECLARATION
    Description
    SSM1A430BD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    SSM1A430BD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.6 MB
    Date 12/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSM1A430BD : SSM1A430BD_REACH_DECLARATION
    Description
    SSM1A430BD_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    SSM1A430BD_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    (1) Top view

    (2) Side view

    (3) Front view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Amperes)
    B :
    Ambient Temperature (°C)