USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSM3A325BDR Picture

SSM3A325BDR

Green premium brand logo
Schneider Eletric SSM3A325BDR Picture
SSM3A325BDR
Green premium brand logo

solid state relay - DIN rail mount - input 4-32Vdc, output 48-600Vac, 25A, rdm

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    134.58 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSM3
    number of channels
    3
    Number of phases
    3 phase
    Complementary
    mounting support
    Symmetrical DIN rail
    output voltage
    48...600 V AC
    [Uc] control circuit voltage
    4...32 V DC
    contacts type and configuration
    3 NO
    tightening torque
    0.6...0.7 N.m input
    1.36...1.7 N.m output
    connections - terminals
    Screw terminals 0.2...1.3 mm², AWG 24...AWG 16) input
    Screw terminals 1.3...5.3 mm², AWG 16...AWG 10) output
    maximum capacitance
    8 pF input/output
    insulation resistance
    1000 MOhm
    local signalling
    Input status LED green)
    switching voltage
    4 V DC turn-on
    1 V DC turn-off
    input current
    22…28 mA
    solid state output type
    Random voltage switching
    load current
    0.1…25 A
    transient overvoltage
    1100 V
    surge current
    286 A 20 ms 50 Hz
    300 A 16.6 ms 60 Hz
    maximum voltage drop
    <1.35 V on-state
    Maximum Horse Power Rating
    1 hp 104 °F (40 °C) 240 V AC
    2 hp 104 °F (40 °C) 380 V AC
    3 hp 104 °F (40 °C) 480 V AC
    maximum I²t for fusing
    410 A².s 10 ms 50 Hz
    374 A².s 8.3 ms 60 Hz
    maximum leakage current
    0.25 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle turn-off)
    0.02 ms turn-on)
    power factor
    0.5 with maximum load)
    overvoltage category
    III
    net weight
    1.63 lb(US) (0.74 kg)
    Environment
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    pollution degree
    2
    standards
    UL 508
    IEC 60950-1
    CSA C22.2 No 14
    product certifications
    UL
    EAC
    CSA
    marking
    CSA
    EAC
    CE
    UL
    IP degree of protection
    IP20
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -40…212 °F (-40…100 °C)
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901527725
    Package weight(Lbs)
    12.19 kg (26.88 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • Chinese1
    • French2
    • German1
    • Italian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 12/14/18
    Size pdf
    Size 4.9 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    Size pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    Description
    MC257594_Class 3211-07_SSR
    Size htm
    Size 207 B
    Date 5/18/15
    Description
    MC257594_Class 3211-07_SSR
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Size zip
    Size 918.7 KB
    Date 7/9/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 822.7 KB
    Date 6/1/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSM3A325BDR_ROHS_DECLARATION
    Description
    SSM3A325BDR_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    SSM3A325BDR_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSM3A325BDR_REACH_DECLARATION
    Description
    SSM3A325BDR_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    SSM3A325BDR_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SSM3A325BDR_ROHS_CHINA_DECLARATION
    Description
    SSM3A325BDR_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    SSM3A325BDR_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions

    (1) Side view

    (2) Top view

    (3) Front view

    (A) Mounting hole

    (B) Mounting hole / slot


  • Performance Curves

    Derating Curves


    A :
    Output Current (Arms)
    B :
    Ambient Temperature (°C)


Compare products: /