USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NQ Panelboards
Schneider Eletric SSP01BIA10PBQ1 Picture

SSP01BIA10PBQ1

Product Logo
Schneider Eletric SSP01BIA10PBQ1 Picture
SSP01BIA10PBQ1
Product Logo

NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    4,500.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    Phase
    1 phase
    wiring configuration
    3-wire
    [Ue] rated operational voltage
    120/240 V AC
    surge current
    100 A
    number of protection mode
    6 ways
    Environment
    product certifications
    CULus
    Ordering and shipping details
    Category
    08470 - SURGE PROTECTION IMA
    Discount Schedule
    DE1B
    GTIN
    00785901517177
    Package weight(Lbs)
    3.55 kg (7.82 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Square D Residential Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Size pdf
    Size 2.9 MB
    Date 8/23/12
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 86.9 KB
    Date 10/11/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    Description
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    Description
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    Description
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    NQ SURGE PROTECTION DEVICE TYPE 1 BIA 100KA 120/240V 1 PHASE 3 WIRE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /