USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type EBA
Schneider Eletric SSP02EBA10 Picture

SSP02EBA10

Schneider Eletric SSP02EBA10 Picture
SSP02EBA10

Surge Protect - EBA - 100kA - 208Y/120VAC - 3P4W - T1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,800.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Device Short Name
    EBA
    Complementary
    Surge Current
    100 kA
    Voltage Rating
    208Y/120 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Wire AWG 10 copper
    MCOV
    150 V
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Provided Equipment
    Alarm enable/disable switch
    Surge counter
    Dry contacts
    Device Mounting
    Surface
    Height
    13.32 in (338.3 mm)
    Width
    5.74 in (145.8 mm)
    Depth
    4.42 in (112.3 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    grey painted sheet steel
    Standards
    CSA C22.2 No 8
    UL 1449:ed. 4
    UL 96A:ed. 12
    UL 1283
    Ambient Operating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    GTIN
    00785901557487
    Package weight(Lbs)
    3.63 kg (8 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP which is known to the State of California to cause cancer and DIDP which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Size pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 50.4 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Surgelogic™ EBA Surge Protective Devices (SPDs) (Version 01)
    Description
    This bulletin contains electrical, grounding, installation, operation, and maintenance instructions for Surgelogic™ EBA Surge Protective Devices.
    Size pdf
    Size 22.3 MB
    Date 10/1/15
    Description
    This bulletin contains electrical, grounding, installation, operation, and maintenance instructions for Surgelogic™ EBA Surge Protective Devices.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP02EBA10_ROHS_DECLARATION
    Description
    SSP02EBA10_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    SSP02EBA10_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 347.1 KB
    Date 5/9/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /